Studio Shot
New

Heavy Duty Multi-Purpose Buckets 2187 mm (86 in), Bolt-On Cutting Edge

Request A Price Shop Now

Key Specs

Width
86 in
2187 mm
Capacity
0.82 yd³
0.63 m³
Weight
1472.7 lb
668 kg

Overview

Increased clamping forces over the standard Multi-Purpose Bucket allows larger irregular shaped objects to be moved securely with ease.

Product Specifications for 2187 mm (86 in), Bolt-On Cutting Edge

Width 86 in 2187 mm
Capacity 0.82 yd³ 0.63 m³
Weight 1472.7 lb 668 kg
Length 41.5 in 1055 mm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Operating Pressure 3480.9 psi 24000 kPa
Jaw Opening 29.7 in 755 mm
Clam Angle 69 degrees 69 degrees
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2187 mm (86 in), Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 2187 mm (86 in), Bolt-On Cutting Edge

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.