2201 mm (86 in), Plate Tine Style

Skeleton Grapple Buckets 2201 mm (86 in), Plate Tine Style

Request A Price Shop Now

Key Specs

Width
86 in
2201 mm
Weight
1302.9 lb
591 kg
Overall Height
30.6 in
776 mm

Overview

Ideal for sifting rocks, limbs, and other unwanted debris on the jobsite with the ability to transport larger items for removal.

Product Specifications for 2201 mm (86 in), Plate Tine Style

Width 86 in 2201 mm
Weight 1302.9 lb 591 kg
Overall Height 30.6 in 776 mm
Overall Length 43.9 in 1115 mm
Sidewall Thickness 0.5 in 12 mm
Tine Spacing 2.9 in 73 mm
Tine Thickness 0.4 in 10 mm
Number of Tines 27 27
Interface Type Skid Steer Coupler Skid Steer Coupler
Required Hydraulics Standard Flow w/o Electrical Standard Flow w/o Electrical
Jaw Opening 38.4 in 976 mm

See how 2201 mm (86 in), Plate Tine Style compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Skeleton Grapple Bucket Overview

Cat® Skeleton Grapple Bucket Overview

Check out current offers for the 2201 mm (86 in), Plate Tine Style

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.