Studio Shot

Industrial Grapple Buckets 2350 mm (92 in), Bolt-On Cutting Edge

Request A Price Shop Now

Key Specs

Width
92 in
2350 mm
Weight
1391.1 lb
631 kg
Height - Grapples Closed
32.8 in
833 mm

Overview

Designed to handle a wide array of materials in a variety of operating conditions.

Product Specifications for 2350 mm (92 in), Bolt-On Cutting Edge

Width 92 in 2350 mm
Weight 1391.1 lb 631 kg
Height - Grapples Closed 32.8 in 833 mm
Length 35.7 in 906 mm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Operating Pressure 3335.9 psi 23000 kPa
Jaw Opening 39.1 in 992 mm

See how 2350 mm (92 in), Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.