1150 mm (45 in)

Concrete Slab Buckets 1150 mm (45 in)

Request A Price Shop Now

Key Specs

Width
23.9 in
607 mm
Maximum Slab Thickness
8 in
202 mm
Overall Width
45.3 in
1150 mm

Overview

Concrete Slab Buckets are specifically designed for removing and carrying concrete slab sections.

Product Specifications for 1150 mm (45 in)

Width 23.9 in 607 mm
Maximum Slab Thickness 8 in 202 mm
Overall Width 45.3 in 1150 mm
Weight 463 lb 210 kg
Height 18.1 in 460 mm
Length 52.4 in 1332 mm
Base Edge Thickness 0.8 in 20 mm
Sidewall Thickness 0.8 in 22 mm
Number of Teeth 3 3
Interface Type Skid Steer Loader Skid Steer Loader

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Concrete Slab Bucket at Work

Cat® Concrete Slab Bucket at Work

Check out current offers for the 1150 mm (45 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.