Studio Shot

Side Discharge Buckets BD118 Sand

Request A Price Click for Price

Key Specs

Capacity
1 yd³
0.76 m³
Width
73.2 in
1860 mm
Required Hydraulics
Standard Flow
Standard Flow

Overview

Collect and discharge sawdust, mulch, straw and sand into barns, stalls and orchards, backfill top soil or pea gravel into trenches and spread silage.

Product Specifications for BD118 Sand

Capacity 1 yd³ 0.76 m³
Width 73.2 in 1860 mm
Required Hydraulics Standard Flow Standard Flow
Weight 1058.2 lb 480 kg
Height 34.1 in 867 mm
Length 50 in 1269 mm
Optimal Hydraulic Flow 76-87 lpm (20-23 gpm) 76-87 lpm (20-23 gpm)
Optimal Hydraulic Pressure 130-230 bar (2000-3300 psi) 130-230 bar (2000-3300 psi)
Belt Width 12 in 305 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
Overall Width 74.8 in 1900 mm

See how BD118 Sand compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Side Discharge Bucket Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Side Discharge Bucket Overview
An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.