Studio Shot

Heavy Duty Ag Rakes 600 mm (24 in), 5-6 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Width
24 in
600 mm
Weight
209.4 lb
95 kg
Height
28.7 in
728 mm

Overview

Cat® Heavy Duty Ag Rakes are designed to break up clumps, level the ground, and remove debris to prepare the perfect seedbed in banana, pineapple, and other fruit-growing environments.

Product Specifications for 600 mm (24 in), 5-6 Ton Mini Excavators

Width 24 in 600 mm
Weight 209.4 lb 95 kg
Height 28.7 in 728 mm
Length 19 in 482 mm
Tine Spacing 6.2 in 158 mm
Tine Thickness 0.8 in 20 mm
Tip Radius 26.9 in 682 mm
Number of Tines 4 4
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 600 mm (24 in), 5-6 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 600 mm (24 in), 5-6 Ton Mini Excavators

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.