PR121 Manual Angle

Power Box Rakes PR121 Manual Angle

Request A Price Shop Now

Key Specs

Roller Width
84 in
2134 mm
Overall Width
93 in
2362 mm
Maximum Angle - Right or Left
20 degrees
20 degrees

Overview

Designed for clearing and preparing soil in landscape finishing applications.

Features At A Glance

Displaying 1-6 of 9

Application

Application

Offers the versatility to de-thatch, remove old lawns and weeds, grade, level, rake, remove debris and prepare seedbeds with one work tool.
Angling Ability

Angling Ability

Angling ability allows the operator to windrow collected debris for easy pickup and removal.
Milling Action

Milling Action

Consistent milling action creates an ideal seedbed for great germination results, laying the groundwork for a perfect lawn.
Manual or Hydraulic Angling

Manual or Hydraulic Angling

Manual or hydraulic angling up to 20 degrees right or left of center. Hydraulic angling option allows the operator to control the power box rake angle from the operator compartment.
Adjustable Gauge Wheels

Adjustable Gauge Wheels

Dual independently adjustable gauge wheels allow for skim passes for over-seeding or adjust to cut drainage grades.
Two-Position Winged Endplates

Two-Position Winged Endplates

Two-position winged endplates allow close raking to side walks or foundations. They can remain parallel, even during angling, for smoother plowing.

Product Specifications for PR121 Manual Angle

Roller Width 84 in 2134 mm
Overall Width 93 in 2362 mm
Maximum Angle - Right or Left 20 degrees 20 degrees
Raking Width at Maximum Angle 79 in 2007 mm
Overall Length 60.6 in 1540 mm
Overall Height 33.3 in 847 mm
Weight 1025.1 lb 465 kg
Required Hydraulics Standard Flow w/o Electrical Standard Flow w/o Electrical
Optimal Hydraulic Flow 49-87 L/min (13-23 gpm) 49-87 L/min (13-23 gpm)
Optimal Hydraulic Pressure 170-241 bar (2500-3500 psi) 170-241 bar (2500-3500 psi)

See how PR121 Manual Angle compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.