Studio Shot

Heavy Duty Ag Rakes 500 mm (20 in), 3-4 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Width
20 in
500 mm
Weight
130.1 lb
59 kg
Height
24.8 in
629 mm

Overview

Cat® Heavy Duty Ag Rakes are designed to break up clumps, level the ground, and remove debris to prepare the perfect seedbed in banana, pineapple, and other fruit-growing environments.

Product Specifications for 500 mm (20 in), 3-4 Ton Mini Excavators

Width 20 in 500 mm
Weight 130.1 lb 59 kg
Height 24.8 in 629 mm
Length 16.4 in 416 mm
Tine Spacing 8 in 204 mm
Tine Thickness 0.7 in 18 mm
Tip Radius 22.9 in 581 mm
Number of Tines 3 3
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 500 mm (20 in), 3-4 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 500 mm (20 in), 3-4 Ton Mini Excavators

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.