3048 mm (120 in), Fusion™ Coupler

Loader Rakes 3048 mm (120 in), Fusion™ Coupler

Request A Price Shop Now

Key Specs

Width
120 in
3048 mm
Weight
4936.1 lb
2239 kg
Overall Height
73.8 in
1874 mm

Overview

Loader Rakes are designed to remove roots from the ground and to pile up branches, logs or roots during a land cleaning application.

Product Specifications for 3048 mm (120 in), Fusion™ Coupler

Width 120 in 3048 mm
Weight 4936.1 lb 2239 kg
Overall Height 73.8 in 1874 mm
Overall Length 41 in 1042 mm
Tine Spacing 11.8 in 300 mm
Tine Thickness 2 in 50 mm
Number of Tines 9 9
Interface Type Fusion™ Fusion™
Top Clamp Style Double Top clamp Double Top clamp
Required Hydraulics 3rd Function 3rd Function

See how 3048 mm (120 in), Fusion™ Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Loader Rake at Work

Cat® Loader Rake at Work

Check out current offers for the 3048 mm (120 in), Fusion™ Coupler

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.