Studio Shot
New

Root Rakes 2204 mm (86 in)

Request A Price Click for Price

Key Specs

Width
86 in
2204 mm
Weight
1108.9 lb
503 kg
Overall Height
36.2 in
920 mm

Overview

For root removal, stockpiling of tree debris, and soil preparation.

Product Specifications for 2204 mm (86 in)

Width 86 in 2204 mm
Weight 1108.9 lb 503 kg
Overall Height 36.2 in 920 mm
Overall Length 33.6 in 853 mm
Tine Spacing 8.3 in 212 mm
Tine Thickness 0.5 in 12 mm
Number of Tines 11 11
Interface Type Skid Steer Coupler Skid Steer Coupler
Top Clamp Width 63.7 in 1618 mm
Required Hydraulics Standard Flow w/o Electrical Standard Flow w/o Electrical
Maximum Clamp Opening 51.1 in 1297 mm
Minimum Clamp Opening 13.2 in 335 mm

See how 2204 mm (86 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Grapple Root Rakes | Overview

Cat® Grapple Root Rakes | Overview

Check out current offers for the 2204 mm (86 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.