Studio Shot

Power Box Rakes PR121 Hydraulic Angle

Request A Price Click for Price

Key Specs

Roller Width
84 in
2134 mm
Overall Width
93 in
2362 mm
Maximum Angle - Right or Left
20 degrees
20 degrees

Overview

Designed for clearing and preparing soil in landscape finishing applications.

Product Specifications for PR121 Hydraulic Angle

Roller Width 84 in 2134 mm
Overall Width 93 in 2362 mm
Maximum Angle - Right or Left 20 degrees 20 degrees
Raking Width at Maximum Angle 79 in 2007 mm
Overall Length 60.6 in 1540 mm
Overall Height 33.3 in 847 mm
Weight 1064.8 lb 483 kg
Required Hydraulics Standard Flow w/14 Pin Electrical Standard Flow w/14 Pin Electrical
Optimal Hydraulic Flow 49-87 L/min (13-23 gpm) 49-87 L/min (13-23 gpm)
Optimal Hydraulic Pressure 170-241 bar (2500-3500 psi) 170-241 bar (2500-3500 psi)

See how PR121 Hydraulic Angle compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the PR121 Hydraulic Angle

View More Offers