2348 mm (92 in), Fusion™ Coupler

Loader Rakes 2348 mm (92 in), Fusion™ Coupler

Request A Price Shop Now

Key Specs

Width
92.4 in
2348 mm
Weight
4620.9 lb
2096 kg
Overall Height
73.4 in
1865 mm

Overview

Loader Rakes are designed to remove roots from the ground and to pile up branches, logs or roots during a land cleaning application.

Product Specifications for 2348 mm (92 in), Fusion™ Coupler

Width 92.4 in 2348 mm
Weight 4620.9 lb 2096 kg
Overall Height 73.4 in 1865 mm
Overall Length 49.2 in 1249 mm
Tine Spacing 11.8 in 300 mm
Tine Thickness 2 in 50 mm
Number of Tines 7 7
Interface Type Fusion™ Fusion™
Top Clamp Style Full Width Top Clamp Full Width Top Clamp
Required Hydraulics 3rd Function 3rd Function

See how 2348 mm (92 in), Fusion™ Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Loader Rake at Work

Cat® Loader Rake at Work

Check out current offers for the 2348 mm (92 in), Fusion™ Coupler

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.