Studio Shot
New

Industrial Grapple Rakes 2136 mm (84 in) Curved Tine

Request A Price Shop Now

Key Specs

Width
84.1 in
2136 mm
Height
34.3 in
872 mm
Weight
1221.6 lb
554.1 kg

Overview

Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.

Product Specifications for 2136 mm (84 in) Curved Tine

Width 84.1 in 2136 mm
Height 34.3 in 872 mm
Weight 1221.6 lb 554.1 kg
Maximum Grapple Opening 42.9 in 1089 mm
Minimum Grapple Opening 15.5 in 393 mm
Length 41.3 in 1048 mm
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Number of Tines 11 11
Required Hydraulics Standard Flow Standard Flow

See how 2136 mm (84 in) Curved Tine compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the 2136 mm (84 in) Curved Tine

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.