Studio Shot

Power Box Rakes PR118 Manual Angle

Request A Price Shop Now

Key Specs

Roller Width
72 in
1829 mm
Overall Width
81 in
2057 mm
Maximum Angle - Right or Left
20 degrees
20 degrees

Overview

Designed for clearing and preparing soil in landscape finishing applications.

Product Specifications for PR118 Manual Angle

Roller Width 72 in 1829 mm
Overall Width 81 in 2057 mm
Maximum Angle - Right or Left 20 degrees 20 degrees
Raking Width at Maximum Angle 68 in 1727 mm
Overall Length 60.6 in 1540 mm
Overall Height 33.3 in 847 mm
Weight 899.5 lb 408 kg
Required Hydraulics Standard Flow w/o Electrical Standard Flow w/o Electrical
Optimal Hydraulic Flow 49-87 L/min (13-23 gpm) 49-87 L/min (13-23 gpm)
Optimal Hydraulic Pressure 170-241 bar (2500-3500 psi) 170-241 bar (2500-3500 psi)

See how PR118 Manual Angle compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.