Weights
| Standard Weight | 6898 lb 3129 kg |
Key Specs
The Cat® SE50 VT screed utilizes tamper bars and rear-mounted extenders to deliver smooth material flow and increased mat density. Stability, easy set-up, and a versatile paving range make it the perfect match for air-ports, interstates, highways, and many other mid-sized paving applications.
Optional Pave Start Assistant saves set-up profiles for repeatable use on future job sites, simply activate the profile for quick, single person setup.
The two amplitude, variable frequency tamper system combines with dual-carriage extenders to provide performance and stability.
Multiple language options, two-speed extender control, and ratio adjustment for the augers and conveyors simplify operation.
| Standard Weight | 6898 lb 3129 kg |
| Standard Paving Range | 2.55 - 5 m (8' 4" - 16' 4") 2.55 - 5 m (8' 4" - 16' 4") |
| Maximum Paving Range | 25 ft 7.64 m |
| Tamper Speed Range | 300 to 1800 rpm 300 to 1800 rpm |
| Vibrator Speed Range | 0 to 3000 rpm 0 to 3000 rpm |
| Maximum Paving Depth | 12 in 305 m |
| Crown Range | -2% to +5% per side -2% to +5% per side |
| Extender Height Range | -5 mm to +15 mm -5 mm to +15 mm |
| Minimum Width - Endgates Attached | 106 in 2700 mm |
| Screed Plate Width - Front to Back | 12.75 in 324 mm |
| Length - Front to Back, Endgates Attached | 82 in 2089 mm |
| Length - Front to Back, Endgates Removed | 62 in 1586 mm |
| Screed Plates Thickness | 0.5 in 12.2 mm |
Caterpillar product brochures and other informational documents are available for your growing business.
SE50 VT Screed
SE50 VT Screed
SE50 VT Screed
SE50 VT Screed
SE50 VT Screed
Cat AP555
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.
The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.