AP1055

Track Asphalt Pavers AP1055

Request A Price Find Dealer

Key Specs

Paving Range with SE60 FM
3 m - 7.8 m (10' - 25' 6")
3 m - 7.8 m (10' - 25' 6")
Operating weight with SE60 FM
45,352 lb
20571 kg
Maximum Throughput Capacity
1766 ton(US)/h
1602 tonnes/hr

Overview

Proven, Reliable Performance

The AP1055 asphalt paver is a rubber track paver that delivers a high-return on investment with its extremely versatile Mobil-tracâ„¢ undercarriage that delivers speed, traction, and flotation. This high production paver offers a fast-heating screed system, durable components, and easy to use technology.

Benefits

Advanced Technology

Integrated generator is designed for the life of the paver.

Up To 15% More Fuel Efficient

More fuel efficient with integrated generator and advanced eco-mode.

Fast and Simple Operation

with screed heat-up in as little as 15 minutes.

Product Specifications for AP1055

Paving Range with SE60 FM 3 m - 7.8 m (10' - 25' 6") 3 m - 7.8 m (10' - 25' 6")
Paving Range with SE60 V 3 m - 7.65 m (9' 10" - 25') 3 m - 7.65 m (9' 10" - 25')
Paving Range with SE60 V XW 3 m - 10 m (10' - 33') 3 m - 10 m (10' - 33')
Paving Range with SE60 VT XW 3 m - 10 m (10' - 33') 3 m - 10 m (10' - 33')
Operating Length 21.75 ft 6.6 m
Operating Width 11.8 ft 3.6 m
Overall Height 12.3 ft 3.7 m
Transport Length 20.9 ft 6.4 m
Transport Width 11.8 ft 3.6 m
Transport Height 9.7 ft 2.9 m
Operating weight with SE60 FM 45,352 lb 20571 kg
Operating weight with SE60 V 45,087 lb 20451 kg
Operating weight with SE60 V XW 46,573 lb 21125 kg
Operating weight with SE60 VT XW 48,308 lb 21912 kg
Shipping Weight - Paver Only 36,804 lb 16691 kg
Fuel Tank Capacity 92 gal (US) 348 l
DEF Tank 5 gal (US) 19.1 l
Engine Oil (1) 4.2 gal (US) 16 l
Engine Oil (2) 4.2 gal (US) 16 l
Cooling System (1) 12 gal (US) 45 l
Cooling System (2) 12 gal (US) 45 l
Hydraulic Oil Tank 58 gal (US) 219 l
Washdown Tank 7.9 gal (US) 30 l
Engine Model (1) Cat C7.1 (US Tier 4, EU Stage V) Cat C7.1 (US Tier 4, EU Stage V)
Engine Power (1) 225 hp 169 kW
Engine Model (2) Cat 7.1 (EU Stage IIIB equivalent) Cat 7.1 (EU Stage IIIB equivalent)
Engine Power (2) 249 hp 186 kW
Maximum Throughput Capacity 1766 ton(US)/h 1602 tonnes/hr
Maximum Travel Speed 9 mile/h 14.5 km/h
Maximum Paving Speed 210 ft/min 64 m/min
Inside Turn Radius 1.5 ft 0.5 m

AP1055 Standard Equipment

Operating Environment

  • Dual operating stations
  • Steering guide

Technology

  • Product Link™ Elite 641_cellular

Powertrain

  • Automatic engine speed control
  • Variable speed cooling fan
  • Eco-mode
  • Extended life hydraulic oil

Electrical system

  • 70 kW generator
  • Cat Electronic Technician
  • Machine security system
  • Remote jump start receptacle
  • Automotive type fuse system
  • 12-volt power receptacle
  • 100 amp alternator
  • 1000 CCA batteries

Material Delivery

  • Contact-type material feed sensors
  • Adjustable push-roller

Service and Maintenance

  • Extended-life coolant
  • Remote access drains
  • Scheduled Oil sampling ports
  • Sight gauges

Safety

  • Back-up alarm
  • Horn
  • Working lights
  • Mirror package
  • Vandal covers

AP1055 Optional Equipment

Technology

  • Cat Grade Control
  • Hopper level and material height sensor
  • Pave start assistant
  • Product Link™ Elite 631_satellite

Operating Environment

  • Air-ride seat
  • Hard top canopy
  • Deceleration pedal
  • Friction steering
  • Heated seats
  • Side shields
  • Towpoint indicator (2nd)
  • Umbrella
  • Ventilation System
  • Screen visor
  • Windshield

Powertrain

  • Ballast_front weights
  • Cat C7.1 (US Tier 4 Final, EU Stage V)
  • Cat C7.1 (EU Stage IIIB equivalent)
  • Mobil-trac belt - smooth
  • Mobil-trac belt - tread bar

Electrical System

  • Auxiliary power panel_6.6 kW

Material Delivery

  • Auger extension
  • Leveling devices
  • Mainframe extensions_manual
  • Mainframe extensions_power
  • Truck hitch
  • Sonic feed sensors
  • Power folding front apron
  • Washdown pump and reel
  • Washdown tank
  • Wide width paving packages

Service and Maintenance

  • Service repair kits
  • Uptime kits

Screed Choices

  • SE60 V Screed
  • SE60 FM Screed
  • SE60 V XW Screed
  • SE60 VT XW Screed

Grade References

  • Rigid Ski, 9.15 m (30') and 12.2 m (40')
  • Sonic Averaging Beam

See how AP1055 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

AP1055 Paver

AP1055 Paver

AP1055 Paver

AP1055 Paver

AP1055 Paver

AP1055 Paver
AP1055 Paver
AP1055 Paver
AP1055 Paver
AP1055 Paver

Paving by the Numbers

Cat Grade Control

Consistency Drives Smoothness

Paving by the Numbers
Cat Grade Control
Consistency Drives Smoothness

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.