AP655

Track Asphalt Pavers AP655

Request A Price Find Dealer

Key Specs

Paving Range with SE47 FM
2.44 - 6.25 m (8' - 20' 6")
2.44 - 6.25 m (8' - 20' 6")
Operating weight with SE47 FM
40,560 lb
18397 kg
Maximum Throughput Capacity
1433 ton(US)/h
1300 tonnes/hr

Overview

Proven, Reliable Performance

The AP655 asphalt paver is a rubber track paver that delivers a high-return on investment. This high-production paver offers a fast heating screed system, durable components, and easy to use technology, while consuming less fuel. A variety of screed choices provide versatility and high-quality results on interstates, highways, airports, and parking lots.

Benefits

Advanced Technology

Integrated generator is designed for the life of the paver.

Up To 15% More Fuel Efficient

More fuel efficient with integrated generator and advanced eco-mode.

Fast and Simple Operation

with screed heat-up in as little as 15 minutes.

Product Specifications for AP655

Paving Range with SE47 FM 2.44 - 6.25 m (8' - 20' 6") 2.44 - 6.25 m (8' - 20' 6")
Paving Range with SE50 V 2.55 - 6.5 m (8' 4" - 21' 4") 2.55 - 6.5 m (8' 4" - 21' 4")
Paving Range with SE50 VT 2.55 m - 8 m (8' 4" - 26' 4") 2.55 m - 8 m (8' 4" - 26' 4")
Paving Range with SE60 V 3 m - 7.65 m (9' 10" - 25') 3 m - 7.65 m (9' 10" - 25')
Paving Range with SE60 FM 3 m - 7.8 m (10' - 25' 6") 3 m - 7.8 m (10' - 25' 6")
Paving Range with SE60 V XW 3 m - 10 m (10' - 33') 3 m - 10 m (10' - 33')
Paving Range with SE60 VT XW 3 m - 10 m (10' - 33') 3 m - 10 m (10' - 33')
Operating Length 21.75 ft 6.6 m
Operating Width 10.8 ft 3.3 m
Overall Height 12.3 ft 3.7 m
Transport Length 20.9 ft 6.4 m
Transport Width 9.8 ft 3 m
Transport Height 9.7 ft 2.9 m
Operating weight with SE47 FM 40,560 lb 18397 kg
Operating weight with SE50 V 41,597 lb 18868 kg
Operating weight with SE50 VT 43,056 lb 19530 kg
Operating weight with SE60 FM 42,150 lb 19119 kg
Operating weight with SE60 V 41,890 lb 19001 kg
Operating weight with SE60 V XW 45,390 lb 20589 kg
Operating weight with SE60 VT XW 46,411 lb 21052 kg
Shipping Weight - Paver Only 33,730 lb 15292 kg
Fuel Tank Capacity 73 gal (US) 278 l
DEF Tank 5 gal (US) 19.1 l
Hydraulic Oil Tank 58 gal (US) 219 l
Washdown Tank 7.9 gal (US) 30 l
Engine Model (1) C4.4 (US Tier 4, EU Stage V) C4.4 (US Tier 4, EU Stage V)
Engine Power (1) 173 hp 129 kW
Engine Model (2) Cat 7.1 (EU Stage IIIB) Cat 7.1 (EU Stage IIIB)
Engine Power (2) 202 hp 151 kW
Maximum Throughput Capacity 1433 ton(US)/h 1300 tonnes/hr
Maximum Travel Speed 9 mile/h 14.5 km/h
Maximum Paving Speed 210 ft/min 64 m/min
Inside Turn Radius 1.5 ft 0.5 m

AP655 Standard Equipment

Operating Environment

  • Dual operating stations
  • Steering guide
  • Ventilation System

Technology

  • Product Link™ Elite 641_cellular

Powertrain

  • Automatic engine speed control
  • Variable speed cooling fan
  • Eco-mode
  • Extended life hydraulic oil

Electrical system

  • 70 kW generator
  • Cat Electronic Technician
  • Machine security system
  • Remote jump start receptacle
  • Automotive type fuse system
  • 12-volt power receptacle
  • 100 amp alternator
  • 1000 CCA batteries

Material Delivery

  • Contact-type material feed sensors
  • Adjustable push-roller

Service and Maintenance

  • Extended-life coolant
  • Remote access drains
  • Scheduled Oil sampling ports
  • Sight gauges
  • Engine coolant heater (C4.4 engine)

Safety

  • Back-up alarm
  • Horn
  • Working lights
  • Mirror package
  • Vandal covers

AP655 Optional Equipment

Technology

  • Cat Grade Control
  • Hopper level and material height sensor
  • Pave start assistant
  • Product Link™ Elite 631_satellite

Operating Environment

  • Air-ride seat
  • Hard top canopy
  • Deceleration pedal
  • Friction steering
  • Heated seats
  • Side shields
  • Towpoint indicator (2nd)
  • Umbrella
  • Ventilation System
  • Screen visor
  • Windshield

Powertrain

  • Ballast_front weights
  • Cat C4.4 (US Tier 4 Final, EU Stage V)
  • Cat C7.1 (EU Stage IIIB equivalent)
  • Mobil-trac belt - smooth
  • Mobil-trac belt - tread bar

Electrical System

  • Auxiliary power panel_6.6 kW

Material Delivery

  • Auger extension
  • Leveling devices
  • Mainframe extensions_manual
  • Mainframe extensions_power
  • Sonic feed sensors
  • Truck hitch
  • Power folding front apron
  • Washdown pump and reel
  • Washdown tank
  • Wide width paving packages

Service and Maintenance

  • Service repair kits
  • Uptime kits

Screed Choices

  • SE50 V Screed
  • SE50 VT Screed
  • SE60 V Screed
  • SE60 FM Screed
  • SE60 V XW Screed
  • SE60 VT XW Screed

Grade References

  • Rigid Ski, 9.15 m (30') and 12.2 m (40')
  • Sonic Averaging Beam

See how AP655 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

AP655 Paver

AP655 Paver

AP655 Paver

AP655 Paver

AP655 Paver

AP655 Paver
AP655 Paver
AP655 Paver
AP655 Paver
AP655 Paver

Paving by the Numbers

Cat Grade Control

Consistency Drives Smoothness

Paving by the Numbers
Cat Grade Control
Consistency Drives Smoothness

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.