CS10 GC Vibratory Soil Compactor

Vibratory Soil Compactors CS10 GC Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
23136 lb
10494 kg
Compaction Width
84 in
2134 mm
Gross Power
122.9 hp
91.7 kW

Overview

Proven Performance and Reliability

The Cat® CS10 GC Vibratory Soil Compactors bring a balance of easy operation, low operating costs and performance-boosting technology to the jobsite. Using a proven vibratory system designed for high reliability, the CS10 GC smooth drum roller is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit.

Benefits

Simple to Operate

The CS10 GC features an easy-to-use operator interface and excellent visibility to the ground and drum edges. An auto-vibe function helps operators maintain consistency.

Low Operating Costs

Eco-Mode, extended service intervals and a hitch with sealed-for-life bearings that do not require routine maintenance help keep your operating and maintenance costs low.

Excellent Compaction Performance

Compaction technology along with machine features and drum options help you achieve target density in a wide variety of applications.

Product Specifications for CS10 GC

Operating Weight - With Cab 23136 lb 10494 kg
Operating Weight - With ROPS/FOPS Canopy 22796 lb 10340 kg
Weight - Drum with Cab 12948 lb 5873 kg
Weight - Drum with ROPS/FOPS Canopy 12853 lb 5830 kg
Note (1) Operating weights are approximate and consider full fluids and 75 kg (165 lb) operator. Cab weights include heat and air conditioning. Operating weights are approximate and consider full fluids and 75 kg (165 lb) operator. Cab weights include heat and air conditioning.
Compaction Width 84 in 2134 mm
Overall Length 18.7 ft 5.7 m
Overall Width 7.5 ft 2.3 m
Maximum Height 9.9 ft 3.03 m
Drum Diameter 60.4 in 1535 mm
Wheel Base 9.8 ft 3 m
Gross Power 122.9 hp 91.7 kW
Engine Power - ISO 14396 121 hp 90 kW
Net Power - ISO 9249 112.2 hp 83.7 kW
Net Power - SAE J1349:2011 111.2 hp 82.9 kW
Note (1) Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator.
Engine Model Cat® C3.6 Cat® C3.6
Emissions U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V
Stroke 4.7 in 120 mm
Bore 3.9 in 98 mm
Ground Clearance 20.4 in 518 mm
Curb Clearance 19.4 in 492 mm
Turning Radius - Inside Drum Edge 12.7 ft 3.9 m
Travel Speed - Maximum 6.8 mile/h 11 km/h
Fuel Tank Capacity 56.3 gal (US) 213 l
DEF Tank 5 gal (US) 19 l
Cooling System 4.9 gal (US) 18.5 l
Engine Oil - With Filter 3.1 gal (US) 11.6 l
Eccentric Weight Housings (combined) 6.9 gal (US) 26 l
Axle and Final Drives 2.6 gal (US) 10 l
Hydraulic Tank 6.1 gal (US) 23 l
Recyclability 97% 97%
Nominal Amplitude - High 0.079 in 2 mm
Nominal Amplitude - Low 0.039 in 1 mm
Centrifugal Force - Maximum 56200 lb 250 kN
Centrifugal Force - Minimum 33500 lb 149 kN
Static Linear Load - With Cab 154.1 lb/in 27.5 kg/cm
Static Linear Load - With ROPS/FOPS Canopy 153 lb/in 27.3 kg/cm

CS10 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Floor Mat, Interior Rear View Mirror
  • Vinyl Suspension Seat
  • Adjustable Tilting Steering Column
  • High Visibility 76 mm (3 in) Seat Belt
  • 12-Volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Smooth Drum
  • Pod-Style Eccentric Weight Housings
  • Dual Amplitude, Dual Frequency
  • Auto-vibe Function
  • Rear Adjustable Steel Scraper

TECHNOLOGY SOLUTIONS

  • VisionLink®
  • Remote Flash
  • Remote Troubleshoot
  • Remote Disable

POWERTRAIN

  • Cat® C3.6 Engine
  • Single Propel Pump
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Eco-Mode
  • Radiator/Hydraulic Oil Cooler
  • Dual Braking System
  • Two-Speed Hydrostatic Transmission
  • Limited Slip Differential

ELECTRICAL

  • 12 -Volt Electrical System
  • 150-Amp Alternator
  • 900 Cold-cranking Amps Battery Capacity
  • Battery Disconnect Switch

OTHER

  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • Scheduled Oil Sampling (S·O·S℠) Ports: Engine Oil, Hydraulic Oil, and Coolant
  • Working Lights (2 Forward, 2 Rear)

CS10 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Cab with Climate Control, Floor Mat, Exterior Rear View Mirrors
  • Deluxe High-back Air-ride Seat (Cab)
  • Sun/Debris Shields (Canopy)
  • Roll-down Sun Screen (Cab)
  • Interior Rear View Mirror (Cab)
  • Exterior Rear View Mirrors (Canopy)
  • Rear View Camera with Color Touchscreen Display
  • Seat Belt Switch
  • Sound Reduction Kit

VIBRATORY SYSTEM

  • Removable Shell Kit - Oval or Square Pads
  • MicroVibe™
  • Dual Adjustable Steel Scrapers
  • Dual Adjustable Polyurethane Scrapers

TECHNOLOGY SOLUTIONS

  • Measure - Machine Drive Power (MDP)
  • Measure - Compaction Meter Value (CMV)
  • Machine Speed Sensor

POWERTRAIN

  • Traction Control Basic
  • Transmission Guard

OTHER

  • High Ambient Hydraulic Oil (Factory Fill)
  • Flotation Tread or Lug Tread Tires
  • Upgraded Lighting Package (4 Forward, 4 Rear)
  • Amber Rotating Beacon
  • XT Weight Kit

See how CS10 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CS10 GC Vibratory Soil Compactor

CS10 GC Vibratory Soil Compactor

CS10 GC Vibratory Soil Compactor

CS10 GC Vibratory Soil Compactor
CS10 GC Vibratory Soil Compactor
CS10 GC Vibratory Soil Compactor

GC Vibratory Soil Compactors

GC Vibratory Soil Compactors

GC Vibratory Soil Compactors
GC Vibratory Soil Compactors

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

Explore Technology

Cat Compaction with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CS10 GC

View More Offers