Operate the BH130 fully from inside of the cab
The BH130 Backhoe Attachment is compatible with several of the 3 Ton Mini Hydraulic Excavator tools, including hammers, vibratory plate compactors, buckets, augers, compaction wheels, thumbs, and more.
Tight spaces are no problem with the standard hydraulic side-shift feature on the BH130.
Get from one end of the job site to another in no time - stabilizers up, switch to transport mode, and you're on your way.
| SMART BH130 BACKHOE SPECS | |
|---|---|
| Maximum Digging Depth - in (mm) | 117 (2972) |
| Operating Weight - lb (kg) | 2326 (1055) |
| Overall Length - in (mm) | 87 (2210) |
| Overall Operating Height - in (mm) | 147 (3723) |
| Transport Width - in (mm) | 80 (2041) |
| Loading Height - in (mm) | 97 (2470) |
| Loading Reach - in (mm) | 74 (1869) |
| Total Side Shift Travel - in (mm) | 33 (838) |
| Stabilizer Spread (operating position) - in (mm) | 71 (1813) |
| Transport Height - in (mm) | 101(2562) |
| Required Hydraulics | Standard Flow |
| Smart | Yes |
Equip your Cat® loader with the right bucket. Meet and exceed requirements of any job. Enhance the productivity of your machine with Cat® attachments.
Learn MoreCat® attachments equip your machine for a wide range of tasks & operating requirements. Enhance the productivity of your machine with Cat® attachments.
Learn MoreCaterpillar Safety Services can help you engage your entire organization in a culture of zero-incident performance. We’ll guide you along your safety journey by providing industry best practices, continuous improvement processes and the latest technologies to see, mitigate and manage risks.
Learn MoreWhat makes an attachment Smart?
Learn More