| STANDARD MAINTENANCE GREASES | |||
| Previous Cat Product Name | Cat Ultra 5 Moly #1 |
Cat Ultra 5 Moly #2 |
Cat Advanced 3 Moly |
| Current Cat Product Name | Cat Extreme Application Grease - 1 (5% MOS2) |
Cat Extreme Application Grease - 2 (5% MOS2) |
Cat Prime Application Grease (3% MOS2) |
| Grade (NLGI) | 1 | 2 | 2 |
| Melting Point (deg C) | 260 | 260 | 260 |
| Ambient Temperature (deg C) | -35 to +40 | -30 to +50 | -20 to +40 |
| Base Oil Type | Mineral | Mineral | Mineral |
| Color | Dark Grey | Dark Grey | Dark Grey |
| Base Oil Type | 452-5996 | 452-6001 | 452-6006 |
| Plastic Pail (5 kg / 11 lb) | - | - | - |
| Plastic Pail (16 kg / 35 lb) | 452-5999 | 452-6004 | 452-6009 |
| Keg (55 kg / 120 lb) | 452-5998 | 452-6003 | 452-6008 |
| Drum (180 kg / 400 lb) | 452-5997 | 452-6002 | 452-6007 |