Standard Maintenance Greases
| Standard Maintenance Greases | |||
| Previous Cat Product Name | Cat Ultra 5 Moly #1 | Cat Ultra 5 Moly #2 | Cat Advanced 3 Moly |
| Current Cat Product Name | Cat Extreme Application Grease 1 | Cat Extreme Application Grease 2 | Cat Prime Application Grease |
| Grade (NLGI) | 1 | 2 | 2 |
| Melting Point C° (F°) | 260 (500) | 260 (500) | 260 (500) |
| Ambient Temperature C° (F°) | -35 to +40 (-31 to +104) | -30 to +50 (-22 to +122) | -20 to +40 (-4 to +104) |
| Base Oil Type | Mineral | Mineral | Mineral |
| Color | Dark Grey | Dark Grey | Dark Grey |
| Cartridge (390 g / 14oz) | 452-5996 | 452-6001 | 452-6006 |
| Plastic Pail (5 kg/11 lb) | - | - | - |
| Plastic Pail (16 kg/35 lb) | 452-5999 | 452-6004 | 452-6009 |
| Keg (55 kg/120 lb) | 452-5998 | 452-6003 | 452-6008 |
| Drum (180 kg/400 lb) | 452-5997 | 452-6002 | 452-6007 |