Parts Guide for Wheel Loaders - Compact - C2-D-M Series

Download a PDF version of this Parts Reference Guide here.

Greases

Standard Maintenance Greases
Previous Cat Product Name Cat Ultra 5 Moly #1 Cat Ultra 5 Moly #2 Cat Advanced 3 Moly
Current Cat Product Name Cat Extreme Application Grease 1 Cat Extreme Application Grease 2   Cat Prime Application Grease
Grade (NLGI) 1 2 2
Melting Point C° (F°) 260 (500) 260 (500) 260 (500)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) -30 to +50 (-22 to +122) -20 to +40 (-4 to +104)
Base Oil Type Mineral Mineral Mineral
Color Dark Grey Dark Grey Dark Grey
Cartridge (390 g / 14oz) 452-5996 452-6001 452-6006
Plastic Pail (5 kg/11 lb) - - -
Plastic Pail (16 kg/35 lb) 452-5999 452-6004 452-6009
Keg (55 kg/120 lb) 452-5998 452-6003 452-6008
Drum (180 kg/400 lb) 452-5997 452-6002 452-6007

 

Greases For Unique Applications and Environments
Previous Cat Product Name Cat Arctic Platinum Cat Desert Gold Cat Multipurpose   Hammer Paste
Current Cat Product Name Cat Extreme Application Grease-Arctic Cat Extreme Application Grease-Desert Cat Utility Grease
Grade (NLGI) 0 2 2 2
Melting Point C° (F°) 230 (446) 280 (536) 260 (500) 230 (446)
Ambient Temperature C° (F°) -35 to +40 (-31 to +104) -30 to +50 (-22 to +122) -30 to +40 (-22 to +104) -20 to +1100
(-4 to +2012)
Base Oil Type Semi-Synthetic Mineral Mineral Mineral
Color Dark Grey Dark Grey Blue Bronze
Cartridge (390 g / 14oz) 452-7459 452-6016 452-6011 130-6951
Plastic Pail (5 kg/11 lb) - - - 133-8807
Plastic Pail (16 kg/35 lb) 452-6020 452-6019 452-6014 -
Keg (55 kg/120 lb) 452-7461 452-6018 452-6013 -
Drum (180 kg/400 lb) 452-7460 452-6017 452-6012 -

 

Planned Maintenance Parts

Compact
Wheel Loaders
Initial 150 Hours  
Transfer
Drive
Oil Change
Front Differential
and Final Drive 
Oil Change
 Rear Differential
and Final Drive
Oil Change
Transfer Drive
 
Front Differential
Plug/O-Ring
Front Final
Drive Plug/
O-Ring
Sales
Model
Serial #
Prefix
Oil Quantity TDTO Oil Quantity Oil Quantity Plug/O-Ring Plug/O-Ring Plug/O-Ring


901C2


YKY 0.4 L (0.1 gal)* Diff = 5.2L (1.4 gal)*
Hub = 0.4L (0.1 gal)* each
Diff = 5.2L (1.4 gal)*
Hub = 0.4L (0.1 gal)* each
Fill Plug 442-3605
Level Plug 521-7167
Drain Plug 327-4124
(seals included)
Fill and Level
521-7167
Drain and Plug
441-7641
(seals included)
521-7167
(seal included)


902C2




YKT


903C2 MW8
903D MZY

 

Compact
Wheel Loaders
Initial 150 Hours
Rear Differential Plug / O-Ring Rear Final Drive Plug / O-Ring
Sales Model Serial # Prefix Plug / O-Ring Plug/O-Ring
901C2 YKY Fill and Level 521-7167
Drain Plut 441-7641
(seals included)
521-7167 (seals included) 
902C2 YKT
903C2 MW8
903D MZY

*Dry fill capacity

Compact
Wheel Loaders
Initial 500 Hours  
Transfer Drive
Oil Change
Front Differential and
Final Drive Oil Change
 Rear Differential and
Final Drive Oil Change
Transfer Drive
 
Front Differential
Plug/O-Ring
Front Final
Drive Plug/
O-Ring
Sales Model Serial # Prefix Oil Quantity TDTO Oil Quantity Oil Quantity Plug/O-Ring Plug/O-Ring Plug/O-Ring


906M


H66, Z66 1.3 L (0.34 gal)* Diff = 8 L (2.11 gal)*
Hub = 0.8 L (0.21 gal)* each
Diff = 8 L (2.11 gal)*
Hub = 0.8 L (0.21 gal)*
each
Drain and Fill: QTY 2
152-6144
6V-6228 O-Ring
Drain and Fill: QTY 2
152-6144 Plug
6V-6228 O-Ring 
Drain and Fill: QTY 1
152-6144 Plug
6V-6228 O-Ring


907M




H77, Z77


908M H88, Z88
910M H22 3.2 L (0.85 gal)* Diff = 7.5 L (1.98 gal)*
Hub = 1.3 L (0.34 gal)* each
Diff = 7.5 L (1.98 gal)*
Hub = 1.3 L (0.34 gal)* each
Drain: 385-3599
(seal included)
Fill: 499-2184
(seal included)
Level Chk:
464-9487
6V-3922 O-Ring
385-3599 (seal included) QTY 3
385-3600 (seal included)
385-3599
(seal included) QTY 1
914M H24 Diff = 7.5 L (1.98 gal)*
Hub = 2.3 L (0.61 gal)* each
Diff = 7.5 L (1.98 gal)*
Hub = 2.3 L (0.61 gal)* each
918M H26 17 L (4.49 gal)* 17 L (4.49 gal)* 490-7805 (seal included) QTY 2 490-7805
(seal included) QTY 2

 

Compact
Wheel Loaders
Initial 500 Hours 
Rear Differential Plug / O-Ring Rear Final Drive Plug / O-Ring
Sales Model Serial # Prefix Plug / O-Ring Plug/O-Ring
906M H66, Z66 Drain and Fill: QTY 2
152-6144 Plug
6V-6228 O-Ring
Drain and Fill: QTY 1
152-6144 Plug
6V-6228 O-Ring
907M H77, Z77
908M H88, Z88
910M H22

385-3599 (seal included) QTY 2
385-3600 (seal included) 

385-3599 (seal included) QTY 1
914M H24
918M H26 490-7805 (seal included) QTY 2 490-7805 (seal included) QTY 2

*Dry fill capacity

Compact
Wheel Loaders
Every 500 Hours   
Transfer Drive
Oil Change
Front Differential and Final Drive
Oil Change
 Rear Differential and
Final Drive Oil Change
Engine Oil/ Filter Change
 
Lubricate
Machine
Sales Model Serial # Prefix Oil Quantity TDTO Oil Quantity Oil Quantity Filter
Element
Oil Quantity
DEO-ULSTM
Prime
Application
Grease
901C2
YKY Sampling Only 377-6969 7 L (1.85 gal)* 452-6006
902C2
YKT
9 L (2.38 gal)*
903C2 MW8
903D MZY
906M H66, Z66 377-6969 11.2 L (2.96 gal)* 452-6006
907M H77, Z77
908M H88, Z88
910M H22 7W-2326 8.8 L (2.32 gal)* 452-6006
914M H24
918M H26

 

Compact
Wheel Loaders
Every 500 Hours 
Fuel Filter Change     Engine Air
Filter
Hydraulic
Filter Change
Hydraulic Tank Cabin Air
Sales Model Serial # Prefix Primary Secondary Transfer
Pump Filter
Primary/Element Filter Element Breather Fresh Air 
Element 
Recirculating Element
901C2 YKY 156-1200 - - 146-7472 5I-8670 9G-5127 499-5883 420-0173
902C2 YKT 363-5819 1G-7206 121-3661
903C2 MW8
903D MZY
906M H66, Z66 363-5819 - 463-2166 110-6326 421-5479 - 270-9018 313-2458
907M H77, Z77
908M H88, Z88
910M H22 479-4133 360-8960 - 528-0585 421-5479 - 270-9018 313-2458
914M H24
918M H26

* Dry fill capacity

Compact
Wheel Loaders
Every 1,000 Hours  
Transfer Drive
Oil Change
Front Differential and
Final Drive Oil Change
 Rear Differential and
Final Drive Oil Change
Transfer Drive
 
Front Differential
Plug/O-Ring
Front Final
Drive Plug/
O-Ring
Sales Model Serial # Prefix Oil Quantity TDTO Oil Quantity Oil Quantity Plug/O-Ring Plug/O-Ring Plug/O-Ring


906M


H66, Z66 1.3 L (0.34 gal)* Diff = 8 L (2.11 gal)*
Hub = 0.8 L (0.21 gal)* each
Diff = 8 L (2.11 gal)*
Hub = 0.8 L (0.21 gal)*
each
Drain and Fill: QTY 2
152-6144
6V-6228 O-Ring
Drain and Fill: QTY 2
152-6144 Plug
6V-6228 O-Ring 
Drain and Fill: QTY 1
152-6144 Plug
6V-6228 O-Ring


907M




H77, Z77


908M H88, Z88
910M H22 3.2 L (0.85 gal)* Diff = 7.5 L (1.98 gal)*
Hub = 1.3 L (0.34 gal)* each
Diff = 7.5 L (1.98 gal)*
Hub = 1.3 L (0.34 gal)* each
Drain: 385-3599
(seal included)
Fill: 499-2184
(seal included)
Level Chk:
464-9487
6V-3922 O-Ring
385-3599 (seal included) QTY 3
385-3600 (seal included)
385-3599
(seal included) QTY 1
914M H24 Diff = 7.5 L (1.98 gal)*
Hub = 2.3 L (0.61 gal)* each
Diff = 7.5 L (1.98 gal)*
Hub = 2.3 L (0.61 gal)* each
918M H26 17 L (4.49 gal)* 17 L (4.49 gal)* 490-7805 (seal included) QTY 2 490-7805
(seal included) QTY 2

 

Compact
Wheel Loaders
Every 1,000 Hours 
Rear Differential Plug / O-Ring Rear Final Drive Plug / O-Ring Engine Air Filter
Sales Model Serial # Prefix Plug / O-Ring Plug/O-Ring Secondary Element
906M H66, Z66 Drain and Fill: QTY 2
152-6144 Plug
6V-6228 O-Ring
Drain and Fill: QTY 1
152-6144 Plug
6V-6228 O-Ring
110-6331
907M H77, Z77
908M H88, Z88
910M H22

385-3599 (seal included) QTY 2
385-3600 (seal included) 

385-3599 (seal included) QTY 1 -
914M H24
918M H26 490-7805 (seal included) QTY 2 490-7805 (seal included) QTY 2

*Dry fill capacity

Compact
Wheel Loaders
Every 1,500 Hours  
Transfer Drive
Oil Change
Front Differential and
Final Drive Oil Change
 Rear Differential and
Final Drive Oil Change
Transfer Drive
 
Front Differential
Plug/O-Ring
Front Final
Drive Plug/
O-Ring
Sales
Model
Serial #
Prefix
Oil Quantity TDTO Oil Quantity Oil Quantity Plug/O-Ring Plug/O-Ring Plug/O-Ring
901C2
YKY 0.4 L (0.1 gal)* Diff = 5.2 L (1.4 gal)*
Hub = 0.4 L (0.1 gal)*
each 
Diff = 5.2 L (1.4 gal)*
Hub = 0.4 L (0.1 gal)*
each
Fill Plug 442-3605
Level Plug 442-3605
Drain Plug 442-3605
(seals included)
Fill and Level 521-7167
Drain Plug 441-7641
(seals included)
521-7167
(seal included)
902C2
YKT
903C2

MW8





903D MZY
906M H66,Z66 -
907M H77, Z77
908M H88, Z88
910M H22
914M H24
918M H26

 

Compact
Wheel Loaders
Every 1,500 Hours 
Rear Differential Plug / O-Ring Rear Final Drive Plug / O-Ring Engine Air Filter Engine Crankcase DEF Fluid Filter
Sales Model Serial # Prefix Plug / O-Ring Plug/O-Ring Secondary Element Breather Element Breather Seal Filter Element
901C2 YKY Fill and Level 521-7167
Drain Plug 441-7641
(seals included)
521-7167
(seal included)
146-7473 383-0563 - -
902C2 YKT 421-1888 436-0839
903C2 MW8
903D MZY
906M H66, Z66   - 421-1888 436-0839 -
907M H77, Z77
908M H88, Z88
910M H22 346-6688 339-1048 339-1048 495-1507
914M H24
918M H26
Compact Wheel Loaders Every 2,000 Hours
Hydraulic Tank  Hydraulic Oil Change   Brake Fluid Change
(If Equipped)
Sales Model Serial # Prefix Breather Hydo Advanced Quantity Hydraulic Tank Drain Filter O-Ring Oil Quantity TDTO
901C2
YKY - 24 L (6.34 gal) 9S-4181 (Standard Drain Plug)
7M-8485 (Drain O-Ring)
095-1538 (Fill O-Ring)
253-0509 -
902C2
YKT
903C2 MW8
903D MZY
906M H66, Z66 258-2829 70 L (18.49 gal) 286-1016 (Standard Drain Plug)
101-4639 (Eco Drain)
2M-8780 (Drain O-Ring)
8C-3082
4F-4097 (QTY 2)
0.2 L (0.05 gal)
907M H77, Z77
908M H88, Z88
910M H22 98 L (25.89 gal) 286-1016 (Standard Drain Plug)
101-4639 (Eco Drain)
2M-8780 (Drain O-Ring)
-
914M H24
918M H26

 

Compact Wheel Loaders Every 3,000 Hours
Engine Coolant Change  Water Temperature Regulator  DPF Filter  Belt Change
Sales Model Serial # Prefix Coolant Quantity Thermostat and Gasket  Filter Element Drive   A/C
Compressor
901C2
YKY 9 L (2.38 gal) 392-0266
383-0335
- 454-5033 -
489-5774 484-7920
902C2
YKT
11 L (2.91 gal) 477-7762
383-0335
903C2 MW8
903D MZY
906M H66, Z66 - - 436-1068: Catalyst Filter
437-3518: DPF Filter
437-2564 241-2894
907M H77, Z77
908M H88, Z88
910M H22 - 497-3995 - 171-2321 298-5872
914M H24
918M H26
Compact Wheel Loaders Every 5,000  Every 6,000 Every 10,000 Every 12,000
DEF Injector Engine Coolant Extender Add DEF Manifold Filter Engine Coolant Change
Sales Model Serial # Prefix Injector  Coolant Extender Qty (L) Filter Element Coolant Quantity
906M H66, Z66  - 0.34 L (0.09 gal)
(depending on S•O•SSM
Coolant Sampling Results)
- 17 L (4.49 gal)
907M H77, Z77
908M H88, Z88
910M  H22 471-6029 0.4 L (0.11 gal)
(depending on S•O•SSM
Coolant Sampling Results)
461-9113 21.5 L (5.55 gal) 
914M H24
918M H26

 

All maintenance requirements should be performed at the specified intervals, even when it aligns with another maintenance cycle. At 12,000 hours, maintenance cycles from 6,000 hours, 2,000 hours, 1,500 hours, 1,000 hours and 500 hours should also be addressed.

Ground Engaging Tools

902C2 (YKT)
Cutting Edges
Bucket Width
1690mm / 5'6" 1850 mm / 6'1"
Standard Single Piece Cutting Edge
Standard 231-3973 246-4807
Hardware
Bolts 231-3917 (QTY 7) 231-3917 (QTY 7)
Nuts 8T-4132 (QTY 7) 8T-4132 (QTY 7)

910M/914M/918M
(H22, H24, H26)
Cutting Edges

Bucket Width    
2300mm/7'6" 2400mm/7'10" 2401mm/7'10" 2080mm/6'10"
Standard Single Piece Cutting Edge    
Standard 521-8053 436-9689 559-1166 494-5878
3 Piece Cutting Edge (single piece edge recommended for all current and new buckets
Centre 4T-2911 9W-8620 9W-8620 -
End 4T-2918 (QTY 2) 4T-2914 (QTY 2) 4T-2914 (QTY 2)
Segmented Cutting Edge (for use with adapters and tips)
Standard 128-2873 (QTY 7) 128-2873 (QTY 7) 128-2873 (QTY 7) -
Hardware
Bolts 4F-7827 (QTY 8, 14 for Segmented) 4F-7827 (QTY 8, 14 for Segmented) 4F-7827 (QTY 8, 14 for Segmented) 4F-7827 (QTY 8)
Nuts 2J-3506 (QTY 8, 14 for Segmented) 2J-3506 (QTY 8, 14 for Segmented)  2J-3506 (QTY 8, 14 for Segmented)  2J-3506 (QTY 8)

 

Tips (J200) 901C2
General Duty 132-4720
Bolt (10 x 2.75) 246-4349 (QTY 7)
Nut 8T-4778 (QTY 7)
Tips (J200) 902C2
General Duty 132-4720
Bolt (10 x 2.75) 246-4349 (QTY 7)
Nut 8T-4778 (QTY 7)
Tips (J200) 903C2
General Duty 132-4720
Bolt (10 x 2.75) 246-4349 (QTY 7)
Nut 8T-4778 (QTY 7)
Tips (J200) 906M/907M/908M
General Duty 132-4720
Bolt (10 x 2.75) 246-4349 (QTY 7)
Nut 8T-4778 (QTY 7)
Tips (J200) 910M/914M/918M
Set of 8 Long Tips (Includes Hardware) 100-7924
General Duty (Long) 1U-3202
Pin 8E-6208
Retainer 8E-6209
Set of 8 Bolt-on Adapters (Includes Hardware)  9W-9642
Adapter (CTR) 9J-4207 (QTY 6)
Bolt (10 x 2.75 5J-4771 (QTY 12)
Nut 2J-3506 (QTY 12)
Adapter (LH)  1U-2208
Adapter (RH) 1U-2209
Bolt (9 x 2.75) 6F-0196 (QTY 2)
Nut 2J-3505 (QTY 2)

Mirrors, Lights and Fuses

Lights 901C2/902C2/ 903C2/903D QTY 906M/907M/908M QTY 910M/914M/918M QTY
Lamp 12V (Dome / Miniature) - - 210-8754 1 210-8754 1
Dome Light Assembly Standard 261-2426 1 084-4277 1 084-4277 1
Lamp 12V Halogen Bulb (Flood- Front & Rear Working) 270-4055 4 9W-0607 4 9W-0607 4
Lamp 12V Halogen Bulb (Headlamp) (Roading) 142-9572 2 9W-3324 2 9W-3324 2
Lamp 12V Halogen Bulb (Front Turn Signal) (Roading) 275-0712 2 226-4560 2 226-4560 2
Lamp 12V Halogen Bulb (Front Position) (Roading) 275-0713 4 226-4561 2 226-4561 2
Lamp 12V Halogen Bulb (Rear Turn Signal) (Roading) 108-7605 2 9W-3326 2 9W-3326 2
Lamp 12V Halogen Bulb (Stop & Tail) (Roading) 9W-3326 2 108-7605 2 108-7605 2
Lamp 12V LED Lamp (Flood- Front & Rear Working) 589-0437 4 589-0437 4 589-0437 4
Lamp Lense Rear 344-7953 2 344-7953 2 344-7953 2
Fog Lamp Bulb - - 9W-3326 1 9W-3326 1
Fog Lamp Lense - - 344-7954 1 344-7954 1
Reversing Lamp Bulb 275-0712 1 9W-3326 1 9W-3326 1
Reversing Lamp Lense 304-7167 1 344-7955 1 344-7955 1
Lamp 12V (License Plate Holder) (Roading)  6S-7100 1 195-9712 1 195-9712 1
Lamp 12V (Warning Beacon) 272-2004 1 9X-8118 1 9X-8118 1

Cab Glass and Accessories

Description 901C2/902C2/ 903C2/903D QTY 906M/907M/908M QTY 910M/914M/918M QTY
Wiper Blade Front 134-1935 1 6V-7419 1 6V-7419 1
Wiper Blade Rear 421-7029 1 6V-5853 1 6V-5853 1
Window - Front Upper Central 467-5558 1 256-9643 1 256-9643 1
Window - Front Upper Left 567-3701 1 259-5494 1 259-5494 1
Window - Front Upper Right 567-3700 1 259-5493 1 259-5493 1
Window - Front Lower Left - - 293-0543 1 293-0543 1
Window - Front Lower Right - - 293-0545 1 293-0545 1
Window Assembly - Right Door Fixed Gl Assembly - - 273-6167 1 - -
Window Assembly - Right Door Sliding 508-7566 1 303-3004 1 303-3004 1
Windowy - Lower Door Right 441-2559 1 273-6171  1 398-8786 1
Window Assembly - Left Door Fixed Gl Assembly - - 260-0528 1 - -
Window Assembly - Left Door Sliding 508-7567 1 303-3003 1 303-3003 1
Windowy - Lower Door Left 441-2558 1 273-6170 1 398-8785 1
Window - Rear Main 515-6097 1 266-7068 1 266-7068 1
Window - Rear Side Corner Left 420-0070 1 266-7070 1 266-7070 1
Window - Rear Side Corner Right 421-7027 1 266-7069 1 266-7069 1
Seat Belt 50.8 mm (2”) 521-2502 1 260-9831 1 260-9831 1
Seat Belt 76.2 mm (3”)  521-2503 1 223-7937 1 223-7937 1
Door Handle - Outer Assembly 252-1862 2 252-1862 2 252-1862 2
Washer Bottle Cover/Cap 421-4966 1 299-7836 1 254-5683 1
Filter - Cab Air Recirculation 420-0173 1 313-2458 1 313-2458 1
Filter - Cab Fresh Air 499-5883 1 270-9018 1 270-9018 1
Engine Hood 416-2363 1 449-1881 1 457-8680 1
Rear Grill / Rear Bezel Assembly - - 443-5100 1 492-8695 1
Engine Hood Handle - - 299-4696 1 - -
Engine Hood Latch 369-3697 Latch
285-7702 Cover
1
1
462-2538 1 9X-2299 2
Engine Door - Right - - - - 464-0294 1
Engine Door - Left - - - - 464-0293 1
Rear Door Screen - - - - 502-3007 1
Fender - Front Right 433-7931
(901C2/902C2/903C2)
542-6822 (903D)
1 262-1691 1 434-9397 1
Fender - Front Left 433-7931
(901C2/902C2/903C2)
542-6822 (903D)
1 262-1691 1 434-9396 1
Fender - Front Assembly - - 262-1692 1 434-9387 1
Fender - Rear Right 416-5048 1 275-5589 1 523-9349 1
Fender - Rear Left 416-5049 1 275-5589 1 523-9346 1
Fender – Rear Assembly - - 257-7743 1 399-6505 1
Fender - Trim Right 463-9826 rear 1 - 1 524-3477 1
Fender - Trim Left 463-9826 rear 1 - 1 524-3476 1

Batteries

Sales Model Serial Number Prefix Description Part Number Quantity
901C2 YKY001-Up Standard 153-5656 1
Heavy Duty - -
902C2 YKY001-Up Standard 230-6368 1
Heavy Duty - -
903C2 MW8001-Up Standard 230-6368 1
Heavy Duty - -
903D MZY001-Up Standard 230-6368 1
Heavy Duty 230-6368 2

Engine Parts

Description 901C2 QTY 901C2/902C2/ 903C2/903D QTY 906M/907M/ 908M QTY 910M/914M/ 918M QTY
Engine Belt Alternator 454-5033 1 489-5774 1 5L-3979 1 198-1118 1
Engine Belt AC Compressor 484-7920 1 484-7920 1 241-2894 1 298-5872 1
Alternator Assembly 383-0592 1 438-3519 1 397-9953 1 560-6101 1
Fuel Injector Assembly 464-7050 3 477-7735 4 436-1096 4 418-3229 4
Fuel Transfer Pump As 370-4008 1 370-4008 1 560-4925 1 446-5393 1
Fuel Transfer Pump Filter - 1 1G-7206 1 463-2166 1 - -
Water Pump Assembly 383-0433 1 477-7577 1 387-9903 1 397-5684 1
Starter Motor 438-3525 1 438-3525 1 385-5044 1 321-8965 1
Turbocharger - - - - 385-5044 1 556-7918 1
Thermostat – Engine Coolant 392-0266 1 477-7762 1 389-5308 1 497-3995 1
Thermostat Gasket 383-0335 1 383-0335 1 388-7547 1 - -
Filter - Air Intake (Primary)(Standard) 146-7472 1 121-3661 1 110-6326 1 528-0585 1
Filter - Air Intake (Secondary) 146-7473 1 146-7473 1 110-6331  1 346-6688 1
Filter - Engine Oil 377-6969 1 377-6969 1 377-6969 1 7W-2326 1
Filter - Closed Circuit Breather 383-0563 1 421-1888 1 421-1888 1 339-1048 1
Filter - Closed Circuit Breather Seal - 1 436-0839 1 436-0839 1 362-2915 -
Filter - DEF Pump - - - - - - 461-9113 1
Filter – DPF Filter - 1 480-6760 1 437-3518 1 471-7077 1
Catalyst (Oxidation) (SCR) - - - - 436-1068 1 - -
Oil Fill Cap 436-0817 1 436-0817 1 387-9856 1 359-1309 1
Oil Fill Cap Seal 231-3974 1 383-0217 1 383-0217 1 113-1504 1
Oil Drain Plug 438-3492 1 439-4832 1 389-5163 1 7C-0351 1
Oil Drain Plug Seal 389-5287 1 389-5287 1 430-8499 1 335-7585 1

 

Hydraulic Quick Disconnects

Description 901C2/902C2/903C2/903D Comments
QD Coupling - I/C Size 12.5 ORFS Male Push to Connect 193-8334 3 Valve. Standard, SSL Coupler
QD Coupling - I/C Size 12.5 ORFS Female Push to Connect 193-8335 3 Valve. Standard, SSL Coupler
Description 906M/907M/908M Comments
QD Coupling - I/C Size 12.5 ORFS Male Push to Connect 193-8334 SSL Coupler Standard Flow Machines
QD Coupling - I/C Size 12.5 ORFS Female Push to Connect 193-8335 SSL Coupler Standard Flow Machines
QD Coupling - I/C Size 12.5 STOR Male Push to Connect 373-6967 SSL Coupler High Flow Machines
QD Coupling - I/C Size 12.5 STOR Female Push to Connect 373-6968 SSL Coupler High Flow Machines
QD Coupling - I/C Size 10 STOR Male Push to Connect 373-7037 SSL Coupler High Flow Case Drain
QD Coupling - I/C Size 10 STOR Male Push to Connect 153-2996 Horizontal Coupler Standard Flow Machines
QD Coupling - I/C Size 10 STOR Female Push to Connect 153-2997 Horizontal Coupler Standard Flow Machines
QD Coupling - I/C Size 12.5 STOR Male Push to Connect 426-4044 Horizontal Coupler High Flow
QD Coupling - I/C Size 12.5 STOR Female Push to Connect 426-4046 Horizontal Coupler High Flow
QD Coupling - I/C Size 16 STOR Male Push to Connect 426-4045 Horizontal Coupler High Flow
QD Coupling - I/C Size 16 STOR Female Push to Connect 426-4047 Horizontal Coupler High Flow
QD Coupling - I/C Size 6.3 ORFS Male Push to Connect 426-4048 Horizontal Coupler High Flow
QD Coupling - I/C Size 6.3 ORFS Female Push to Connect 426-4049 Horizontal Coupler High Flow
QD Coupling - I/C Size 10 ORFS Male Push to Connect 426-4050 Horizontal Coupler High Flow Case Drain
Description 910M/914M Comments
QD Coupling - I/C Size 19 STOR Male Screw to Connect 439-1589 3 and 4 Valve
QD Coupling - I/C Size 19 STOR Female Screw to Connect 439-1588 3 and 4 Valve
QD Coupling - I/C Size 12.5 ORFS Male Push to Connect 195-6526 All Configurations
QD Coupling - I/C Size 12.5 ORFS Female Push to Connect 195-6526 All Configurations
Description    
QD Coupling - I/C Size 19 STOR Male Screw to Connect 439-1589 3 and 4 Valve Standard Flow
QD Coupling - I/C Size 19 STOR Female Screw to Connect 439-1588 3 and 4 Valve Standard Flow
QD Coupling - I/C Size 19 STOR Male Screw to Connect 439-1591 4 Valve High Flow
QD Coupling - I/C Size 25 STOR Female Screw to Connect 439-1590 4 Valve High Flow
QD Coupling - I/C Size 12.5 ORFS Male Push to Connect 195-6526 All Configurations
QD Coupling - I/C Size 12.5 ORFS Female Push to Connect 195-6525 All Configurations
QD Coupling - I/C Size 12.5 STOR Male Push to Connect 106-0406 4 Valve High Flow
QD Coupling - I/C Size 12.5 STOR Female Push to Connect 106-0401 4 Valve High Flow

 

Linkage Pin and Bearing Part Numbers

Linkage Pins
Sales Model Serial # Prefix A - Loader Arm B - Loader Arm C - Tilt Link D - Tilt Lever E - Tilt Cylinder F - Tilt Lever G - Tilt Cylinder
901C2, 902C2, 903C2 YKY, YKT, MW8  397-4479 Pin
(QTY 2)
397-4480 Pin
(QTY 2)
 397-4481 Pin
(QTY 2) 
397-4480 Pin
397-4481 Pin
397-4481 Pin  305-2496 Pin 397-4482 Pin 231-9146 Pin
903D MZY 548-9789 Pin
(QTY 2)
397-4481 Pin
(QTY 2)
397-4481 Pin 548-9790 Pin 397-4481 Pin 548-9791 Pin 231-9146 Pin
906M, 907M, 908M H66, Z66, H77,
Z77, H88, Z88
242-5593 Pin
(QTY 2)
9R-4677 Pin

(QTY 2)
– 242-5597 Pin 242-5598 Pin 242-5599 Pin 242-5594 Pin
910M, 914M, 918M H22, H24, H26 392-3013 Pin
 (QTY 2)
392-8632 Pin
(QTY 2)
434-4385 Pin 434-4385 Pin 392-3012 Pin 392-3010 Pin 518-0073 Pin 

 

Linkage Pins
Sales Model Serial # Prefix K - Lift Cylinder Y - Tilt Cylinder
901C2, 902C2, 903C YKY, YKT, MW8 305-2496 Pin (QTY 2) 397-4483 Pin (QTY 2)
903D MZY 305-2496 Pin (QTY 2) 397-4483 Pin (QTY 2) 
906M, 907M, 908M H66, Z66, H77,
Z77, H88, Z88
242-5595 Pin (QTY 2) 242-5596 Pin (QTY 2) 
910M, 914M, 918M H22, H24, H26 399-4554 Pin (QTY 2) 392-3011 Pin (QTY 2)
Bearings
Sales Model Serial # Prefix A - Loader Arm B - Loader Arm C - Tilt Link D - Tilt Lever E - Tilt Cylinder F - Tilt Lever G - Tilt Cylinder
901C2,
902C2,
903C2
YKY,
YKT,
MW8
397-4454 Bearing (QTY 2) 397-4455 Bearing (QTY 2) 397-4455 Bearing 397-4455 Bearing - 265-8724 Bushing (QTY 2) -
903D MZY 548-9794 Bearing (QTY 2) 397-4455 Bearing (QTY 2)  397-4455 Bearing 548-9797 Bearing - 265-8724 Bushing (QTY 2) -
906M,
907M, 908M
H66, Z66,
 H77, Z77,
H88, Z88
242-5667 Bearing (QTY 2) 324-9501 Bearing
(QTY 2)
- - - 242-5602 Bearing (QTY 2) -
910M,
914M, 918M
H22,
H24,
H26
417-5823 Bushing (QTY 2) 417-5824 Bushing
(QTY 2)
- 419-0477 Bushing - 417-5825 Bushing
-

 

Bearings
Sales Model Serial # Prefix K - Lift Cylinder Y - Tilt Cylinder
901C2,
902C2,
903C2
YKY,
YKT,
MW8
397-4455 Bearing (QTY 2) –
903D MZY 397-4455 Bearing (QTY 2) –
906M,
907M,
908M
H66, Z66,
H77,
Z77,
H88, Z88
–  –
910M,
914M,
918M
H22,
H24,
H26
417-5826 Bushing (QTY 2) –
Sales and Grease Fittings
Sales Model Serial # Prefix A - Loader Arm B - Loader Arm C - Tilt Link D - Tilt Lever E - Tilt Cylinder F - Tilt Lever G - Tilt Cylinder
901C2,
902C2,
903C2
YKY,
YKT,
MW8
227-9151 Seal
(QTY 4)
3B-8489
Grease Fitting
(QTY 2) 
227-9144 Seal
(QTY 4)
3B-8489
Grease Fitting
(QTY 2
227-9144 Seal
(QTY 2)
3B-8489
Grease Fitting
227-9144 Seal
(QTY 2)
 3B-8489
Grease Fitting
3B-8489
Grease Fitting
227-9160 Seal
(QTY 2)
3B-8489
Grease Fitting
3B-8489
Grease Fitting
903D MZY 227-9151 Seal
(QTY 4)
3B-8489
Grease Fitting
(QTY 2)
227-9144 Seal
(QTY 4)
3B-8489
Grease Fitting
(QTY 2)
227-9144 Seal
(QTY 2)
3B-8489
 Grease Fitting
227-9144 Seal
(QTY 2)
3B-8489
Grease Fitting
3B-8489
Grease Fitting
227-9160 Seal
(QTY 2)
3B-8489
Grease Fitting
3B-8489
Grease Fitting
906M,
907M,
 908M
H66, Z66,
H77, Z77,
H88, Z88
3B-8489
Grease Fitting (QTY 2)
3B-8489
 Grease Fitting
(QTY 2)
– – – 3B-8489
Grease Fitting
3B-8489
Grease Fitting
910M,
914M, 918M
H22,
H24,
H26
3B-8489
Grease Fitting (QTY 2)
3B-8489
 Grease Fitting
(QTY 2)
3B-8489
Grease Fitting
3B-8489
Grease Fitting
3B-8489
Grease Fitting
3B-8489
Grease Fitting
3B-8489
rease Fitting

 

Sales and Grease Fittings
Sales Model Serial # Prefix K - Lift Cylinder Y - Tilt Cylinder
901C2,
902C2,
903C2
YKY, YKT, MW8 227-9144 Seal (QTY 4)
3B-8489 Grease Fitting (QTY 2))
3B-8489 Grease Fitting (QTY 2)
903D MZY 227-9144 Seal (QTY 4)
3B-8489 Grease Fitting (QTY 2)
3B-8489 Grease Fitting (QTY 2)
906M, 907M, 908M H66, Z66, H77,
Z77, H88, Z88
–  –
910M, 914M, 918M H22, H24, H26 3B-8489 Grease Fitting (QTY 2) 3B-8489 Grease Fitting (QTY 2)

 

Retention Hardware
Sales Model Serial # Prefix A - Loader Arm B - Loader Arm C - Tilt Link D - Tilt Lever E - Tilt Cylinder F - Tilt Lever G - Tilt Cylinder
901C2,
902C2,
903C2
YKY,
YKT,
MW8
227-3561 Plate
(QTY 2)
8T-4137 Bolt
(QTY 4)
8T-4121 Washer
(QTY 4)
8T-4178 Bolt
(QTY 2)
8T-4133 Nut
(QTY 4)
227-3561 Plate
(QTY 2)
8T-4137 Bolt
(QTY 4)
8T-4121 Washer
(QTY 4)
8T-4178 Bolt
8T-4133 Nut
(QTY 2)
227-3561 Plate
8T-4137 Bolt
(QTY 2)
8T-4121 Washer
(QTY 2)
27-3561 Plate
8T-4137 Bolt
(QTY 2)
8T-4121 Washer
(QTY 2)
227-3561 Plate
8T-4137 Bolt
(QTY 2)
8T-4121 Washer
(QTY 2)
253-4248 Plate
8T-4192 Bolt
(QTY 2)
8T-4223 Washer
(QTY 2)
227-3561 Plate
8T-4137 Bolt
(QTY 2)
8T-4121 Washer
(QTY 2)
903D MZY 227-3561 Plate
(QTY 2)
8T-4137 Bolt
(QTY 4)
8T-4121 Washer
(QTY 4)
227-3561 Plate
(QTY 2)
8T-4137 Bolt
(QTY 4)
8T-4121 Washer
(QTY 4)
227-3561 Plate
8T-4137 Bolt
(QTY 2)
8T-4121 Washer
(QTY 2)
227-3561 Plate
(QTY 2)
8T-4137 Bolt
(QTY 4)
8T-4121 Washer
(QTY 4) 
227-3561 Plate
(QTY 2)
8T-4137 Bolt
(QTY 4)
8T-4121 Washer
(QTY 4)
253-4248 Plate
8T-4192 Bolt
(QTY 2)
8T-4223 Washer
QTY 2)
227-3561 Plate
8T-4137 Bolt
(QTY 2)
8T-4121 Washer
(QTY 2)
906M,
907M,
 
H66, Z66,
H77, Z77,

292-4872 Washer
(QTY 8)
300-2133 Plate
(QTY 2)
8T-4195 Bolt
(QTY 4)
8T-4121 Washer
(QTY 4) 
475-9433 Shim
(QTY 4)
475-9442 Shim
(QTY 4)
3B-5317 Cotter Pin
– 7X-2545 Bolt
8T-0389 Locknut
8T-5436 Bolt
8T-0389 Locknut
475-9433 Shim
(QTY 4)
475-9442 Shim
(QTY 3)
300-8583 Plate
8T-4195 Bolt
(QTY 2)
8T-4121 Washer
(QTY 2)
300-8583 Plate
8T-4195 Bolt
(QTY 2)
8T-4121 Washer
(QTY 2)
908M H88, Z88 292-4872 Washer
(QTY 10)
300-2133 Plate
(QTY 2)
8T-4195 Bolt
(QTY 4)
8T-4121 Washer
(QTY 4)
475-9433 Shim
QTY 4)
475-9442 Shim
(QTY 4)
3B-5317 Cotter Pin
- 7X-2545 Bolt
8T-0389 Locknut
8T-5436 Bolt
8T-03893 Locknut
475-9433 Shim
(QTY 4)
475-9442 Shim
(QTY 3)
300-8583 Plate
8T-4195 Bolt
(QTY 2)
8T-4121 Washer
(QTY 2)
300-8583 Plate
8T-4195 Bolt
(QTY 2)
8T-4121 Washer (QTY 2)
910M, 914M H22, H24 292-4872 Washer
(QTY 12)
430-2639 Plate
QTY 2)
8T-4956 Bolt
(QT Y 4)
8T-4223 Washer
(QTY 4) 
292-4872 Washer
(QTY 12)
7X-0618 Washer
QTY 2)
8T-4192 Bolt
(QTY 2)
292-4872 Washer
(QTY 2)
136-1122 Spacer
375-1442 Retaining Ring
437-2564
7X-0618 Washer
8T-4956 Bolt
292-4872 Washer
(QTY 2)
136-1122 Spacer
375-1442 Retaining Ring
7X-0618 Washer
8T-4956 Bolt
328-0722 Plate
8T-4139 Bolt
(QTY 2)
8T-4223 Washer
(QTY 2)
328-0722 Plate
8T-4139 Bolt
(QTY 2)
8T-4223 Washer
(QTY 2)
8T-4192 Bolt
7X-0618 Washer
918M H26 292-4872 Washer
(QTY 12)
430-2639 Plate
(QTY 2)
8T-4956 Bolt
(QTY 4)
8T-4223 Washer
QTY 4)
292-4872 Washer
 (QTY 12)
7X-0618 Washer
(QTY 2)
8T-4192 Bolt
(QTY 2)
136-1122 Spacer
375-1442 Retaining Ring
7X-0618 Washer
8T-4956 Bolt
136-1122 Spacer
375-1442 Retaining Ring
7X-0618 Washer
8T-4956 Bolt
328-0722 Plate
8T-4139 Bolt
(QTY 2)
8T-4223 Washer
(QTY 2)
328-0722 Plate
8T-4139 Bolt
(QTY 2)
8T-4223 Washer (QTY 2)
8T-4192 Bolt
7X-0618 Washer

 

Retention Hardware
Sales Model Serial # Prefix K - Lift Cylinder Y - Tilt Cylinder
901C2,
902C2,
903C2
YKY, YKT,
MW8
227-3561 Plate (QTY 2)
8T-4137 Bolt (QTY 4)
8T-4121 Washer (QTY 4)
227-3561 Plate (QTY 2)
8T-4137 Bolt (QTY 4)
8T-4121 Washer (QTY 4)
903D MZY 227-3561 Plate (QTY 2)
8T-4137 Bolt (QTY 4)
8T-4121 Washer (QTY 4)
227-3561 Plate (QTY 2)
8T-4137 Bolt (QTY 4)
8T-4121 Washer (QTY 4)
906M, 907M H66, Z66,
H77, Z77
300-2133 Plate (QTY 2)
8T-4136 Bolt (QTY 4)
8T-4121 Washer (QTY 4)
300-8583 Plate (QTY 2)
8T-4195 Bolt (QTY 4)
8T-4121 Washer (QTY 4)
908M H88, Z88 300-2133 Plate (QTY 2)
8T-4195 Bolt (QTY 4)
8T-4121 Washer (QTY 4)
300-8583 Plate (QTY 2)
8T-4136 Bolt (QTY 4)
8T-4121 Washer (QTY 4)
910M, 914M H22, H24 328-0722 Plate (QTY 2)
8T-4139 Bolt (QTY 4)
8T-4223 Washer (QTY 4)
430-2639 Plate (QTY 2)
8T-4956 Bolt (QTY 4)
8T-4223 Washer (QTY 4)
918M H26 328-0722 Plate (QTY 2)
8T-4139 Bolt (QTY 4)
8T-4223 Washer (QTY 4)
430-2639 Plate (QTY 2)
8T-4956 Bolt (QTY 4)
8T-4223 Washer (QTY 4)