CP7 Vibratory Soil Compactor

Vibratory Soil Compactors CP7 Tier 3

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
16471 lb
7471 kg
Compaction Width
66 in
1676 mm
Gross Power
99.9 hp
74.5 kW

Overview

Dual Pump Propel System

The CP7 Vibratory Soil Compactor provides exceptional performance on flat or sloped terrain. This machine is suitable for many applications from site preparation to compacting sub-bases for parking lots or roadways and is ideal for water and sewer trench work.

Product Specifications for CP7

Operating Weight - With Cab 16471 lb 7471 kg
Weight - Drum with ROPS/FOPS Canopy 7939 lb 3601 kg
Operating Weight - With ROPS/FOPS Canopy 15935 lb 7228 kg
Weight - Drum with Cab 8181 lb 3711 kg
Compaction Width 66 in 1676 mm
Drum Width 66 in 1676 mm
Ground Clearance 16.2 in 411 mm
Turning Radius - Inside Drum Edge 10 ft 3.1 m
Curb Clearance 14.5 in 369 mm
Travel Speed - Maximum 7 mile/h 11.4 km/h
Gross Power 99.9 hp 74.5 kW
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Net Power - ISO 9249 94.5 hp 70.5 kW
Net Power - SAE J1349:2011 93.5 hp 69.7 kW
Engine Model Cat C4.4B Cat C4.4B
Overall Width - With Blade Option 6.9 ft 2.1 m
Drum Diameter - Over Pads 48.2 in 1225 mm
Overall Width 5.9 ft 1.8 m
Overall Length 16.7 ft 5.1 m
Maximum Height 9.4 ft 2.9 m
Drum Diameter 41.2 in 1047 mm
Drum Width 66 in 1676 mm
Wheel Base 8.5 ft 2.6 m
Overall Length - With Blade Option 18.4 ft 5.6 m
Variable Frequency Option Range 23.3-31.9 Hz (1400-1914 vpm) 23.3-31.9 Hz (1400-1914 vpm)
Centrifugal Force - Maximum 29900 lb 133 kN
Vibratory Frequency - Standard 1914 V/m 31.9 Hz
Nominal Amplitude - High 0.063 in 1.59 mm
Nominal Amplitude - Low 0.031 in 0.8 mm
Centrifugal Force - Minimum 15000 lb 67 kN
Fuel Tank Capacity 37 gal (US) 140 l

CP7 Standard Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Floor Mat, Internal Rear View Mirror, Exterior Rear View Mirrors
  • Vinyl Adjustable Seat with Integrated Console and LCD Display with Lockable Vandalism Guard
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Rear Vision Camera System
  • Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Padfoot Drum
  • Dual Amplitude, Single Frequency
  • Pod-Style Eccentric Weight Housings
  • Auto-vibe Function
  • Dual Adjustable Steel Scraper

POWER TRAIN

  • Cat C4.4 Engine
  • Air Cleaner, Dual Element
  • Two-Speed Throttle Switch, Eco-mode and Automatic Speed Control
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator/Hydraulic Oil Cooler
  • Dual Braking System
  • Two-speed Hydrostatic Transmission

ELECTRICAL

  • 12 volt Electrical System
  • 150 ampere Alternator
  • 1000 Cold-cranking Amps Battery Capacity

OTHER

  • Product LinkTM
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S-O-SSM Sampling Valves: Engine Oil, Hydraulic Oil and Coolant

CP7 Optional Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Cab with Climate Control
  • Sun Visor

VIBRATORY SYSTEM

  • Leveling Blade
  • Variable Frequency
  • Dual Adjustable Steel Scrapers

POWER TRAIN

  • Transmission Guard

OTHER

  • Upgraded Halogen Light Package
  • Rotating Amber Beacon

See how CP7 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactor

CP7 Vibratory Soil Compactor
CP7 Vibratory Soil Compactor
CP7 Vibratory Soil Compactor

Check out current offers for the CP7

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.