CW12 Pneumatic Roller

Pneumatic Rollers CW12

Request A Price Find Dealer

Key Specs

Operating Weight
19511 lb
8850 kg
Compaction Width
82 in
2090 mm
Gross Power
100.5 hp
75 kW

Overview

Superb Mobility

The Cat® CW12 7-wheel pneumatic roller offers an operating weight range of 8520 kg to 8860 kg (18,783 lb - 19,533 lb) when equipped with a canopy. It provides a 2090 mm (82") compaction width and delivers excellent performance on grades and soft base materials with an efficient Cat engine.

Product Specifications for CW12

Operating Weight 19511 lb 8850 kg
Average Weight per Wheel 2778 lb 1.26 t
Gross Power 100.5 hp 75 kW
Engine Model C4.4 C4.4
Compaction Width 82 in 2090 mm
Travel Speed - Maximum 9 mile/h 14.5 km/h
Height - ROPS 9.6 ft 2960 mm
Overall Length 14.9 ft 4524 mm
Water Spray Tank Capacity 185 gal (US) 700 l
Fuel Tank Capacity 55 gal (US) 208 l

CW12 Optional Equipment

Air Conditioning

Air Suspension Seat w/heat

Cat Compaction Control

Emulsion Spray System

Water Spray Freeze Protection Kit

LED Lighting

Machine to Machine Communication

External Mirrors

Product Link

ROPS/FOPS Cab

Roading Lights

Sun Canopy

Temperature Gauge (Single Sensor)

Thermal Aprons

Tire Scrapers

Tripler Filtered Water Spray System

Water Distribution Mats

Warning Beacon

Wheel Fenders

See how CW12 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

CW12 Pneumatic Roller

CW12 Pneumatic Roller

CW12 Pneumatic Roller

CW12 Pneumatic Roller

CW12 Pneumatic Roller
CW12 Pneumatic Roller
CW12 Pneumatic Roller
CW12 Pneumatic Roller

CW12 Facing a New Direction

CW12 Facing a New Direction

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® Compaction with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CW12

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.