CP13 GC Vibratory Soil Compactor

Vibratory Soil Compactors CP13 GC Tier 3

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
27863 lb
12639 kg
Compaction Width
84 in
2134 mm
Gross Power
112.4 hp
83.8 kW

Overview

Productive and Efficient

The Cat® CP13 GC Vibratory Soil Compactors bring a balance of easy operation, low operating costs and performance-boosting technology to the jobsite. Using a proven vibratory system designed for high reliability, the CP13 GC padfoot roller is ideally suited for cohesive and semi-cohesive soil applications.

Benefits

Simple to Operate

The CP13 GC features an easy-to-use operator interface and excellent visibility to the ground and drum edges. An auto-vibe function helps operators maintain consistency.

Low Operating Costs

Eco-Mode, extended service intervals and a hitch with sealed-for-life bearings that do not require routine maintenance help keep your operating and maintenance costs low.

Excellent Compaction Performance

Compaction technology along with machine features and drum options help you achieve target density in a wide variety of applications.

Product Specifications for CP13 GC

Operating Weight - With Cab 27863 lb 12639 kg
Operating Weight - With Sun Canopy 27132 lb 12307 kg
Operating Weight - With ROPS/FOPS Canopy 27524 lb 12485 kg
Weight - Drum with Cab 17123 lb 7767 kg
Weight - Drum with Sun Canopy 16877 lb 7655 kg
Weight - Drum with ROPS/FOPS Canopy 17030 lb 7725 kg
Note (1) Operating weights are approximate and consider full fluids and 75 kg (165 lb) operator. Cab weights include heat and air conditioning. Operating weights are approximate and consider full fluids and 75 kg (165 lb) operator. Cab weights include heat and air conditioning.
Compaction Width 84 in 2134 mm
Overall Length 18.7 ft 5.7 m
Overall Width 7.5 ft 2.3 m
Maximum Height 9.8 ft 3 m
Drum Diameter - Over Pads 60.9 in 1549 mm
Wheel Base 9.8 ft 3 m
Gross Power 112.4 hp 83.8 kW
Engine Power - ISO 14396 111.3 hp 83 kW
Net Power - ISO 9249 106.5 hp 79.4 kW
Net Power - SAE J1349:2011 105.3 hp 78.5 kW
Note (1) Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator.
Engine Model Cat® C4.4 Cat® C4.4
Emissions Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA
Stroke 5 in 127 mm
Bore 4.1 in 105 mm
Ground Clearance 20.3 in 516 mm
Curb Clearance 19.5 in 496 mm
Turning Radius - Inside Drum Edge 12.7 ft 3.9 m
Travel Speed - Maximum 6.8 mile/h 11 km/h
Fuel Tank Capacity 65.5 gal (US) 248 l
Cooling System 4.9 gal (US) 18.5 l
Engine Oil - With Filter 2.5 gal (US) 9.5 l
Eccentric Weight Housings (combined) 6.9 gal (US) 26 l
Axle and Final Drives 2.6 gal (US) 10 l
Hydraulic Tank 6.1 gal (US) 23 l
Recyclability 95% 95%
Nominal Amplitude - High 0.071 in 1.8 mm
Nominal Amplitude - Low 0.035 in 0.89 mm
Centrifugal Force - Maximum 55932 lb 249 kN
Centrifugal Force - Minimum 33249 lb 148 kN

CP13 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Sun Canopy with Handrails, Floor Mat, Interior Rear View Mirror
  • Vinyl Adjustable Seat
  • Adjustable Tilting Steering Column
  • High Visibility 76 mm (3 in) Seat Belt
  • 12-Volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Padfoot Drum - Oval or Square Pads
  • Pod-Style Eccentric Weight Housings
  • Dual Amplitude, Dual Frequency
  • Auto-vibe Function
  • Dual Adjustable Steel Scrapers

TECHNOLOGY SOLUTIONS

  • VisionLink®

POWERTRAIN

  • Cat® C4.4 Engine
  • Single Propel Pump
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Eco-Mode
  • Radiator/Hydraulic Oil Cooler
  • Dual Braking System
  • Two-Speed Hydrostatic Transmission
  • Limited Slip Differential

ELECTRICAL

  • 12-Volt Electrical System
  • 120-Amp Alternator
  • 900 Cold-cranking Amps Battery Capacity
  • Battery Disconnect Switch

OTHER

  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • Scheduled Oil Sampling (S·O·S℠) Ports: Engine Oil, Hydraulic Oil, and Coolant
  • Lug Tread Tires
  • Working Lights (2 Forward, 2 Rear)

CP13 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Floor Mat, Interior Rear View Mirror
  • ROPS/FOPS Cab with Climate Control, Floor Mat, Exterior Rear View Mirrors
  • Vinyl Suspension Seat
  • Deluxe High-back Air-ride Seat (Cab)
  • Sun/Debris Shields (Canopy)
  • Roll-down Sun Screen (Cab)
  • Interior Rear View Mirror (Cab)
  • Exterior Rear View Mirrors (Canopy)
  • Rear View Camera with Color Touchscreen Display
  • Seat Belt Switch
  • Sound Reduction Kit

TECHNOLOGY SOLUTIONS

  • Remote Disable
  • Measure - Machine Drive Power (MDP)
  • Machine Speed Sensor

POWERTRAIN

  • Traction Control Basic
  • Traction Control Advanced
  • Transmission Guard

OTHER

  • High Ambient Hydraulic Oil (Factory Fill)
  • Upgraded Lighting Package (4 Forward, 4 Rear)
  • Amber Rotating Beacon

See how CP13 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CP13 GC Vibratory Soil Compactor

CP13 GC Vibratory Soil Compactor

CP13 GC Vibratory Soil Compactor

CP13 GC Vibratory Soil Compactor

CP13 GC Vibratory Soil Compactor

CP13 GC Vibratory Soil Compactor

CP13 GC Vibratory Soil Compactor

CP13 GC Vibratory Soil Compactor
CP13 GC Vibratory Soil Compactor
CP13 GC Vibratory Soil Compactor
CP13 GC Vibratory Soil Compactor
CP13 GC Vibratory Soil Compactor
CP13 GC Vibratory Soil Compactor
CP13 GC Vibratory Soil Compactor

Introduction to Cat GC Vibratory Soil Compactors

Introduction to Cat GC Vibratory Soil Compactors

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat Compaction with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.