Weights
| Operating Weight - With Cab | 15895 lb 7210 kg |
| Weight - Drum with ROPS/FOPS | 7460 lb 3384 kg |
| Weight - Drum with Cab | 7756 lb 3518 kg |
| Weight - Drum with Sun Canopy | 7460 lb 3384 kg |
| Operating Weight - With Sun Canopy | 15307 lb 6943 kg |
Key Specs
The CS44B provides exceptional performance on flat or sloped terrain. This machine is suitable for many applications from site preparation to compacting sub-bases for parking lots or roadways and is ideal for water and sewer trench work.
| Operating Weight - With Cab | 15895 lb 7210 kg |
| Weight - Drum with ROPS/FOPS | 7460 lb 3384 kg |
| Weight - Drum with Cab | 7756 lb 3518 kg |
| Weight - Drum with Sun Canopy | 7460 lb 3384 kg |
| Operating Weight - With Sun Canopy | 15307 lb 6943 kg |
| Compaction Width | 66 in 1676 mm |
| Static Linear Load - With Cab | 118 lb/in 21 kg/cm |
| Static Linear Load - With ROPS/FOPS | 113 lb/in 20.2 kg/cm |
| Travel Speed - Maximum | 7 mile/h 11.4 km/h |
| Turning Radius - Inside Drum Edge | 10.00 ft 3.05 m |
| Ground Clearance | 16.2 in 411 mm |
| Gross Power | 99.9 hp 74.5 kW |
| Engine Model | Cat C4.4 ACERT Cat C4.4 ACERT |
| Drum Width | 66 in 1676 mm |
| Wheel Base | 8.5 ft 2.6 m |
| Overall Length - With Blade Option | 18.44 ft 5.62 m |
| Maximum Height | 9.35 ft 2.85 m |
| Overall Width | 5.91 ft 1.8 m |
| Drum Diameter | 48.1 in 1221 mm |
| Optional Blade Height | 22.6 in 574 mm |
| Overall Width - With Blade Option | 6.95 ft 2.12 m |
| Overall Length | 16.7 ft 5.09 m |
| Centrifugal Force - Maximum | 29900 lb 133 kN |
| Variable Frequency Option Range | 23.3-31.9 Hz (1400-1914 vpm) 23.3-31.9 Hz (1400-1914 vpm) |
| Nominal Amplitude - High | 0.066 in 1.67 mm |
| Vibratory Frequency - Standard | 1914 V/m 31.9 Hz |
| Centrifugal Force - Minimum | 15000 lb 67 kN |
| Nominal Amplitude - Low | 0.033 in 0.84 mm |
| Tires | 14.9 × 24 6-ply flotation 14.9 × 24 6-ply flotation |
| Fuel Tank Capacity | 37 gal (US) 140 l |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.
CS44 Vibratory Soil Compactor
CS44 Vibratory Soil Compactor
CS44 Vibratory Soil Compactor
5-7T Vibratory Soil Compactor Selection Guide
CS44 Introduction
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.
Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.
Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.
Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.