CP12 GC Vibratory Soil Compactor

Vibratory Soil Compactors CP12 GC

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
27863 lb
12639 kg
Compaction Width
84 in
2134 mm
Gross Power
111.3 hp
83 kW

Overview

Productive and Efficient

The CP12 GC Vibratory Soil Compactors deliver dependable, economical production with performance that exceeds expectations.

Benefits

Lower Operating Cost

Up to 15% fuel savings with eco-mode, exclusive pod-style vibratory design offering 3 year/3000 hour service intervals, and a no-maintenance hitch with sealed-for-life bearings.

More Efficient

On-board compaction measurement helps take guesswork out of the process with exclusive MDP technology that gives compaction readings; scalable solutions including mapping and machine-to-machine communication keep jobsite connected.

Enhanced Operator Comfort

Visibility is enhanced by the new rear vision camera; standard tiltable steering column gives the operator more flexibility, and our integrated backlit display console turns with seat.

Product Specifications for CP12 GC

Operating Weight - With Cab 27863 lb 12639 kg
Operating Weight - With ROPS/FOPS Canopy 27524 lb 12485 kg
Operating Weight - With Sun Canopy 27132 lb 12307 kg
Weight - Drum with ROPS/FOPS Canopy 17030 lb 7725 kg
Weight - Drum with Sun Canopy 16877 lb 7655 kg
Weight - Drum with Cab 7767 kg 17123 lb
Compaction Width 84 in 2134 mm
Curb Clearance 19.4 in 492 mm
Ground Clearance 20.4 in 518 mm
Turning Radius - Inside Drum Edge 12.7 ft 3.86 m
Travel Speed - Maximum 6.8 mile/h 11 km/h
Gross Power 111.3 hp 83 kW
Engine Model Cat C4.4 Cat C4.4
Net Power - ISO 9249 106.5 hp 79.4 kW
Net Power - SAE J1349:2011 105.3 hp 78.5 kW
Stroke 5 in 127 mm
Bore 4.1 in 105 mm
Overall Length 18.7 ft 5.7 m
Overall Width 7.5 ft 2.3 m
Drum Width 84 in 2134 mm
Height - With ROPS/FOPS or Cab 9.8 ft 3 m
Maximum Height 9.8 ft 3 m
Drum Diameter 60.4 in 1549 mm
Wheel Base 9.8 ft 3 m
Optional Blade Height 27.1 in 688 mm
Nominal Amplitude - High 0.071 in 1.8 mm
Nominal Amplitude - Low 0.35 in 0.89 mm
Centrifugal Force - Maximum 55932 lbf 249 kN
Centrifugal Force - Minimum 33249 lbf 148 kN
Vibratory Frequency - Ecomode 28.6-31.5 Hz 28.6-31.5 Hz
Vibratory Frequency - Ecomode 1716-1890 vpm 1716-1890 vpm
Vibratory Frequency - Standard 1890-1980 vpm 1890-1980 vpm
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm)
Vibratory Frequency - Standard 30-33 Hz 30-33 Hz
Fuel Tank Capacity 65.5 gal (US) 248 l
Tires 23.1 x 26 23.1 x 26

CP12 GC Standard Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails/Guardrails, Floor Mat
  • Vinyl Adjustable Pivoting Seat with Integrated Console and LCD Display
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Rear Vision Camera with Color Touchscreen Display
  • Seat Belt
  • 12-volt Power Outlet

VIBRATORY SYSTEM

  • Padfoot Drum
  • Dual Amplitude, Single Frequency
  • Dual Pod-Style Eccentric Weight Housings
  • Auto-vibe Function
  • Front Adjustable Steel Scraper

POWER TRAIN

  • Cat C4.4 Diesel Engine
  • Air Cleaner, Dual Element
  • Three-Speed Throttle Switch, Eco-mode and Automatic Speed Control
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator/Hydraulic Oil Cooler
  • Dual Braking System

ELECTRICAL

  • 24 volt Electrical System
  • 100 ampere Alternator
  • 750 Cold-cranking Amps Battery Capacity

OTHER

  • Product Link™
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S•O•S℠ Sampling Valves: Engine Oil, Hydraulic Oil and Coolant

CP12 GC Optional Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Cab with Climate Control, Cloth Seat
  • Internal Rear View Mirror
  • External Rear View Mirrors
  • Sun Visor
  • Cab Internal Roll-down Sun Screen

VIBRATORY SYSTEM

  • Leveling Blade
  • Variable Frequency
  • Dual Adjustable Steel Scrapers

POWER TRAIN

  • Transmission Guard

TECHNOLOGY SOLUTIONS

  • Measure - Machine Drive Power
  • Map - SBAS GNSS Mapping
  • Connect - Cloud and Machine Connectivity

OTHER

  • Upgraded Halogen Light Package
  • Amber Rotating Beacon
  • Fuel Fill Access Door

See how CP12 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CP12 GC Vibratory Soil Compactor

CP12 GC Vibratory Soil Compactor
CP12 GC Vibratory Soil Compactor
10-15T Vibratory Soil Compactor Selection Guide