CP76B Vibratory Soil Compactor

Vibratory Soil Compactors CP76B

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
38971 lb
17677 kg
Compaction Width
84 in
2134 mm
Gross Power
173.7 hp
129.5 kW

Overview

Reliable. Durable.

The CP76B provides exceptional performance for granular soil compaction applications.

Product Specifications for CP76B

Operating Weight - With Cab 38971 lb 17677 kg
Weight - Drum with Cab 26288 lb 11924 kg
Weight at Drum with Open Platform 25781 lb 11694 kg
Weight at Drum with Steel Sun Canopy 25869 lb 11734 kg
Operating Weight - With Open Platform 37670 lb 17087 kg
Operating Weight - With ROPS/FOPS Canopy 38266 lb 17357 kg
Operating Weight - With Steel Sun Canopy 37879 lb 17182 kg
Weight - Drum with ROPS/FOPS Canopy 26010 lb 11789 kg
Compaction Width 84 in 2134 mm
Turning Radius - Inside Drum Edge 12.08 ft 3.68 m
Travel Speed - Maximum 7 mile/h 11.4 km/h
Ground Clearance 17.5 in 445 mm
Gross Power 173.7 hp 129.5 kW
Engine Model Cat C6.6 with ACERT Cat C6.6 with ACERT
Overall Length 19.83 ft 6.05 m
Drum Diameter 51 in 1295 mm
Overall Width 7.67 ft 2.33 m
Height - With ROPS/FOPS or Cab 10.25 ft 3.11 m
Drum Width 84 in 2134 mm
Wheel Base 9.58 ft 2.9 m
Drum Diameter - Over Pads 61 in 1549 mm
Centrifugal Force - Minimum 37300 lb 166 kN
Vibratory Frequency - Standard 28 Hz (1680 vpm) 28 Hz (1680 vpm)
Centrifugal Force - Maximum 74600 lb 332 kN
Nominal Amplitude - High 0.083 in 2.1 mm
Nominal Amplitude - Low 0.039 in 0.98 mm
Variable Frequency Option Range 23.3 - 28 Hz (1400-1680 vpm) 23.3 - 28 Hz (1400-1680 vpm)
Tires 23.1 x 26 23.1 x 26
Fuel Tank Capacity 88 gal (US) 332 l

See how CP76B compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CP76B Vibratory Soil Compactor

16-20T Vibratory Soil Compactor Selection Guide

CP76B Vibratory Soil Compactor
16-20T Vibratory Soil Compactor Selection Guide

CP76B Introduction

Machine Drive Power (MDP)

Achieving Quality Compaction

Dual Pump Propel System

Eco-Mode

Product Link Option

CP76B Introduction
Machine Drive Power (MDP)
Achieving Quality Compaction
Dual Pump Propel System
Eco-Mode
Product Link Option

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Machine Drive Power (MDP)

    Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

1 - 8 of 9 Items items
Previous Next

Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.