Weights
| Operating Weight - With Cab | 41359 lb 18760 kg |
| Weight - Drum with Cab | 29167 lb 13230 kg |
Key Specs
The CS78B provides exceptional performance for granular soil compaction applications.
| Operating Weight - With Cab | 41359 lb 18760 kg |
| Weight - Drum with Cab | 29167 lb 13230 kg |
| Compaction Width | 84 in 2134 mm |
| Ground Clearance | 17.2 in 437 mm |
| Travel Speed - Maximum | 7 mile/h 11.4 km/h |
| Static Linear Load - With Cab | 353 lb/in 63 kg/cm |
| Turning Radius - Inside Drum Edge | 12.1 ft 3.7 m |
| Gross Power | 173 hp 129 kW |
| Engine Model | Cat 7.1 Cat 7.1 |
| Stroke | 5.3 in 135 mm |
| Bore | 4.1 in 105 mm |
| Drum Diameter | 60.4 in 1534 mm |
| Drum Width | 84 in 2134 mm |
| Height - With ROPS/FOPS or Cab | 10.3 ft 3.1 m |
| Wheel Base | 9.6 ft 2.9 m |
| Overall Width | 8.1 ft 2.5 m |
| Overall Length | 20.1 ft 6.1 m |
| Nominal Amplitude - High | 0.083 in 2.1 mm |
| Variable Frequency Option Range | 23.3 - 28 Hz (1400-1680 vpm) 23.3 - 28 Hz (1400-1680 vpm) |
| Vibratory Frequency - Standard | 28 Hz (1680 vpm) 28 Hz (1680 vpm) |
| Nominal Amplitude - Low | 0.039 in 0.98 mm |
| Centrifugal Force - Minimum | 37300 lb 166 kN |
| Centrifugal Force - Maximum | 74600 lb 332 kN |
| Tires | 23.1 x 26 23.1 x 26 |
| Fuel Tank Capacity | 88 gal (US) 332 l |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.
CS78B Vibratory Soil Compactor
CS78B Vibratory Soil Compactor
CS78B Vibratory Soil Compactor
CS78B Vibratory Soil Compactor
CS78B Vibratory Soil Compactor
CS78B Vibratory Soil Compactor
CS78B Introduction
Machine Drive Power (MDP)
Achieving Quality Compaction
Dual Pump Propel System
Eco-Mode
Shell Kit and Blade Options
Product Link Option
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.
Cat Compaction with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.
Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.
Cat Compaction with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.