CS13 GC Vibratory Soil Compactor

Vibratory Soil Compactors CS13 GC (Tier 3)

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
27895 lb
12653 kg
Compaction Width
84 in
2134 mm
Gross Power
112.4 hp
83.8 kW

Overview

Proven Performance and Reliability

The Cat® CS13 GC Vibratory Soil Compactors bring a balance of easy operation, low operating costs and performance-boosting technology to the jobsite. Using a proven vibratory system designed for high reliability, the CS13 GC smooth drum roller is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit.

Benefits

Simple to Operate

The CS13 GC features an easy-to-use operator interface and excellent visibility to the ground and drum edges. An auto-vibe function helps operators maintain consistency.

Low Operating Costs

Eco-Mode, extended service intervals and a hitch with sealed-for-life bearings that do not require routine maintenance help keep your operating and maintenance costs low.

Excellent Compaction Performance

Compaction technology along with machine features and drum options help you achieve target density in a wide variety of applications.

Product Specifications for CS13 GC (Tier 3)

Operating Weight - With Cab 27895 lb 12653 kg
Operating Weight - With Sun Canopy 27163 lb 12321 kg
Operating Weight - With ROPS/FOPS Canopy 27556 lb 12499 kg
Weight - Drum with Cab 17103 lb 7758 kg
Weight - Drum with Sun Canopy 16857 lb 7646 kg
Weight - Drum with ROPS/FOPS Canopy 17009 lb 7715 kg
Note (1) Operating weights are approximate and consider full fluids and 75 kg (165 lb) operator. Cab weights include heat and air conditioning. Operating weights are approximate and consider full fluids and 75 kg (165 lb) operator. Cab weights include heat and air conditioning.
Compaction Width 84 in 2134 mm
Overall Length 18.7 ft 5.7 m
Overall Width 7.5 ft 2.3 m
Maximum Height 9.9 ft 3.03 m
Drum Diameter 60.4 in 1535 mm
Wheel Base 9.8 ft 3 m
Gross Power 112.4 hp 83.8 kW
Engine Power - ISO 14396 111.3 hp 83 kW
Net Power - ISO 9249 106.5 hp 79.4 kW
Net Power - SAE J1349:2011 105.3 hp 78.5 kW
Note (1) Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator.
Engine Model Cat® C4.4 Cat® C4.4
Emissions Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA Brazil MAR-1, equivalent to U.S. EPA Tier 3 and EU Stage IIIA
Stroke 5 in 127 mm
Bore 4.1 in 105 mm
Ground Clearance 20.4 in 518 mm
Curb Clearance 19.4 in 492 mm
Turning Radius - Inside Drum Edge 12.7 ft 3.9 m
Travel Speed - Maximum 6.8 mile/h 11 km/h
Fuel Tank Capacity 65.5 gal (US) 248 l
Cooling System 4.9 gal (US) 18.5 l
Engine Oil - With Filter 2.5 gal (US) 9.5 l
Eccentric Weight Housings (combined) 6.9 gal (US) 26 l
Axle and Final Drives 2.6 gal (US) 10 l
Hydraulic Tank 6.1 gal (US) 23 l
Recyclability 95% 95%
Nominal Amplitude - High 0.079 in 2 mm
Nominal Amplitude - Low 0.039 in 1 mm
Centrifugal Force - Maximum 56200 lb 250 kN
Centrifugal Force - Minimum 33500 lb 149 kN
Static Linear Load - With Cab 203.6 lb/in 36.4 kg/cm
Static Linear Load - With Sun Canopy 200.6 lb/in 35.8 kg/cm
Static Linear Load - With ROPS/FOPS Canopy 202.5 lb/in 36.2 kg/cm

CS13 GC (Tier 3) Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Sun Canopy with Handrails, Floor Mat, Interior Rear View Mirror
  • Vinyl Adjustable Seat
  • Adjustable Tilting Steering Column
  • High Visibility 76 mm (3 in) Seat Belt
  • 12-Volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Smooth Drum
  • Pod-Style Eccentric Weight Housings
  • Dual Amplitude, Dual Frequency
  • Auto-vibe Function
  • Rear Adjustable Steel Scraper

TECHNOLOGY SOLUTIONS

  • VisionLink®

POWERTRAIN

  • Cat® C4.4 Engine
  • Single Propel Pump
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Eco-Mode
  • Radiator/Hydraulic Oil Cooler
  • Dual Braking System
  • Two-Speed Hydrostatic Transmission
  • Limited Slip Differential

ELECTRICAL

  • 12-Volt Electrical System
  • 120-Amp Alternator
  • 900 Cold-cranking Amps Battery Capacity
  • Battery Disconnect Switch

OTHER

  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • Scheduled Oil Sampling (S·O·S℠) Ports: Engine Oil, Hydraulic Oil, and Coolant
  • Working Lights (2 Forward, 2 Rear)

CS13 GC (Tier 3) Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Floor Mat, Interior Rear View Mirror
  • ROPS/FOPS Cab with Climate Control, Floor Mat, Exterior Rear View Mirrors
  • Vinyl Suspension Seat
  • Deluxe High-back Air-ride Seat (Cab)
  • Sun/Debris Shields (Canopy)
  • Roll-down Sun Screen (Cab)
  • Interior Rear View Mirror (Cab)
  • Exterior Rear View Mirrors (Canopy)
  • Rear View Camera with Color Touchscreen Display
  • Seat Belt Switch
  • Sound Reduction Kit

VIBRATORY SYSTEM

  • Removable Shell Kit - Oval or Square Pads
  • MicroVibe™
  • Dual Adjustable Steel Scrapers
  • Dual Adjustable Polyurethane Scrapers

TECHNOLOGY SOLUTIONS

  • Remote Disable
  • Measure - Machine Drive Power (MDP)
  • Measure - Compaction Meter Value (CMV)
  • Machine Speed Sensor

POWERTRAIN

  • Traction Control Basic
  • Traction Control Advanced
  • Transmission Guard

OTHER

  • High Ambient Hydraulic Oil (Factory Fill)
  • Flotation Tread or Lug Tread Tires
  • Upgraded Lighting Package (4 Forward, 4 Rear)
  • Amber Rotating Beacon

See how CS13 GC (Tier 3) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CS13 GC Vibratory Soil Compactor

CS13 GC Vibratory Soil Compactor

CS13 GC Vibratory Soil Compactor

CS13 GC Vibratory Soil Compactor

CS13 GC Vibratory Soil Compactor

CS13 GC Vibratory Soil Compactor

CS13 GC Vibratory Soil Compactor

CS13 GC Vibratory Soil Compactor

CS13 GC Vibratory Soil Compactor
CS13 GC Vibratory Soil Compactor
CS13 GC Vibratory Soil Compactor
CS13 GC Vibratory Soil Compactor
CS13 GC Vibratory Soil Compactor
CS13 GC Vibratory Soil Compactor
CS13 GC Vibratory Soil Compactor
CS13 GC Vibratory Soil Compactor

Introduction to Cat GC Vibratory Soil Compactors

Introduction to Cat GC Vibratory Soil Compactors

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Compaction Meter Value (CMV)

    Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

  • Cat Compact with Machine Drive Power (MDP)

    Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

1 - 8 of 9 Items items
Previous Next

Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

Explore Technology

Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.