CS68B Vibratory Soil Compactor

Vibratory Soil Compactors CS68B

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
31572 lb
14325 kg
Compaction Width
84 in
2134 mm
Gross Power
157 hp
117 kW

Overview

Versatile and Productive

The CS68B provides exceptional performance for granular soil compaction applications.

Product Specifications for CS68B

Operating Weight - With Cab 31572 lb 14325 kg
Weight - Drum with Cab 20164 lb 9150 kg
Compaction Width 84 in 2134 mm
Static Linear Load - With Cab 240.1 lb/in 42.9 kg/cm
Ground Clearance 17.2 in 437 mm
Travel Speed - Maximum 7 mile/h 11.4 km/h
Turning Radius - Inside Drum Edge 12.08 ft 3.68 m
Gross Power 157 hp 117 kW
Engine Model Cat C4.4 with ACERT Cat C4.4 with ACERT
Overall Length - With Blade Option 21.5 ft 6.55 m
Height - With ROPS/FOPS or Cab 10.25 ft 3.11 m
Drum Diameter 60.4 in 1534 mm
Overall Width - With Blade Option 8.25 ft 2.5 m
Drum Width 84 in 2134 mm
Wheel Base 9.58 ft 2.9 m
Optional Blade Height 27.1 in 688 mm
Overall Width 7.67 ft 2.33 m
Overall Length 19.83 ft 6.05 m
Centrifugal Force - Minimum 31670 lb 141 kN
Nominal Amplitude - High 0.083 in 2.1 mm
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm)
Nominal Amplitude - Low 0.039 in 0.98 mm
Centrifugal Force - Maximum 67600 lb 301 kN
Vibratory Frequency - Standard 30.5 Hz (1830 vpm) 30.5 Hz (1830 vpm)
Tires 23.1 x 26 23.1 x 26
Fuel Tank Capacity 64 gal (US) 242 l

See how CS68B compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CS68B Vibratory Soil Compactor

CS68B

CS68B Vibratory Soil Compactor
CS68B

CS68B Introduction

Machine Drive Power (MDP)

Achieving Quality Compaction

Dual Pump Propel System

Eco-Mode

Shell Kit and Blade Options

Product Link Option

CS68B Introduction
Machine Drive Power (MDP)
Achieving Quality Compaction
Dual Pump Propel System
Eco-Mode
Shell Kit and Blade Options
Product Link Option
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.