Weights
| Operating Weight - With Cab | 16471 lb 7471 kg |
| Weight - Drum with ROPS/FOPS | 7939 lb 3601 kg |
| Weight - Drum with Cab | 8181 lb 3711 kg |
| Operating Weight - With Sun Canopy | 15781 lb 7158 kg |
| Weight - Drum with Sun Canopy | 7862 lb 3566 kg |
Key Specs
The CP44B provides exceptional performance on flat or sloped terrain. This machine is suitable for many applications from site preparation to compacting sub-bases for parking lots or roadways and is ideal for water and sewer trench work.
| Operating Weight - With Cab | 16471 lb 7471 kg |
| Weight - Drum with ROPS/FOPS | 7939 lb 3601 kg |
| Weight - Drum with Cab | 8181 lb 3711 kg |
| Operating Weight - With Sun Canopy | 15781 lb 7158 kg |
| Weight - Drum with Sun Canopy | 7862 lb 3566 kg |
| Ground Clearance | 16.1 in 408 mm |
| Compaction Width | 66 in 1676 mm |
| Turning Radius - Inside Drum Edge | 10.00 ft 3.05 m |
| Travel Speed - Maximum | 7 mile/h 11.4 km/h |
| Gross Power | 99.9 hp 45.5 kW |
| Engine Model | Cat C4.4 ACERT Cat C4.4 ACERT |
| Maximum Height | 9.35 ft 2.85 m |
| Drum Diameter - Over Pads | 48.2 in 1225 mm |
| Overall Width - With Blade Option | 6.95 ft 2.12 m |
| Wheel Base | 8.5 ft 2.6 m |
| Drum Width | 66 in 1676 mm |
| Overall Width | 5.91 ft 1.8 m |
| Optional Blade Height | 22.6 in 574 mm |
| Overall Length - With Blade Option | 18.41 ft 5.61 m |
| Overall Length | 16.7 ft 5.09 m |
| Nominal Amplitude - Low | 0.031 in 0.8 mm |
| Centrifugal Force - Maximum | 29900 lb 133 kN |
| Variable Frequency Option Range | 23.3-31.9 Hz (1400-1914 vpm) 23.3-31.9 Hz (1400-1914 vpm) |
| Nominal Amplitude - High | 0.063 in 1.59 mm |
| Vibratory Frequency - Standard | 1914 V/m 31.9 Hz |
| Centrifugal Force - Minimum | 15000 lb 67 kN |
| Tires | 14.9 × 24 8-ply traction 14.9 × 24 8-ply traction |
| Fuel Tank Capacity | 37 gal (US) 140 l |
CP44 Vibratory Soil Compactor
CP44 Vibratory Soil Compactor
CP44 Vibratory Soil Compactor
CP44 Vibratory Soil Compactor
CP44 Vibratory Soil Compactor
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.