CP17 Vibratory Soil Compactor

Vibratory Soil Compactors CP17 Tier 3

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
38971 lb
17677 kg
Compaction Width
84 in
2134 mm
Gross Power
174.6 hp
130.2 kW

Overview

Efficient and Consistent Compaction

The Cat® CP17 Vibratory Soil Compactor features a padfoot drum and is ideally suited for cohesive and semi-cohesive soil applications. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.

Benefits

Low Operating Costs

Eco-Mode, no-maintenance hitch with sealed-for-life bearings and extended service intervals help keep your operating and maintenance costs low.

Increase Efficiency with Compaction Technology

On-board compaction measurement technology indicates when specifications are met helping to eliminate guesswork, reduce unnecessary passes and minimize rework.

Exceptional Visibility and Comfort

A rear vision camera enhances visibility around the machine and a pivoting seat with integrated controls and tiltable steering console provide an ergonomic work environment.

Product Specifications for CP17

Operating Weight - With Cab 38971 lb 17677 kg
Operating Weight - With Sun Canopy 37880 lb 17182 kg
Operating Weight - With ROPS/FOPS Canopy 38266 lb 17357 kg
Weight - Drum with Cab 26288 lb 11924 kg
Weight - Drum with Sun Canopy 25869 lb 11734 kg
Weight - Drum with ROPS/FOPS Canopy 25990 lb 11789 kg
Note (1) Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator. Cab weights include heat and air conditioning. Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator. Cab weights include heat and air conditioning.
Compaction Width 84 in 2134 mm
Overall Length 20.1 ft 6.1 m
Overall Width 7.8 ft 2.4 m
Maximum Height 10.2 ft 3.1 m
Drum Diameter - Over Pads 61 in 1550 mm
Wheel Base 9.5 ft 2.9 m
Gross Power 174.6 hp 130.2 kW
Engine Power - ISO 14396 173 hp 129 kW
Net Power - ISO 9249 145.5 hp 108.5 kW
Net Power - SAE J1349:2011 143.8 hp 107.2 kW
Note (1) Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator.
Engine Model Cat® C7.1 Cat® C7.1
Emissions U.S. EPA Tier 3, EU Stage IIIA equivalent U.S. EPA Tier 3, EU Stage IIIA equivalent
Stroke 5.3 in 135 mm
Bore 4.1 in 105 mm
Vibratory Frequency - Standard 1680 VPM 28 Hz
Variable Frequency Option Range 23.3 - 28 Hz (1400-1680 vpm) 23.3 - 28 Hz (1400-1680 vpm)
Nominal Amplitude - High 0.083 in 2.1 mm
Nominal Amplitude - Low 0.039 in 0.98 mm
Centrifugal Force - Maximum 75234 lb 335 kN
Centrifugal Force - Minimum 35163 lb 156 kN
Ground Clearance 17.2 in 438 mm
Curb Clearance 21 in 534 mm
Turning Radius - Inside Drum Edge 12.1 ft 3.7 m
Travel Speed - Maximum 7.1 mile/h 11.4 km/h
Fuel Tank Capacity 87.7 gal (US) 332 l
Cooling System 7.5 gal (US) 28.3 l
Engine Oil - With Filter 4.6 gal (US) 17.4 l
Eccentric Weight Housings (combined) 6.9 gal (US) 26 l
Axle and Final Drives 6.3 gal (US) 24 l
Hydraulic Tank 13.2 gal (US) 50 l
Recyclability 97% 97%

CP17 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Steel Sun Canopy with Handrails, Floor Mat, Vinyl Seat
  • Adjustable Seat with Integrated Console
  • LCD Display with Lockable Vandalism Guard
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Rear Vision Camera System with Color Touchscreen Display
  • High Visibility 50 mm (2 in) Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Padfoot Drum - Oval or Square Pads
  • Pod-Style Eccentric Weight Housings
  • Dual Amplitude, Single Frequency
  • Auto-vibe Function
  • Dual Adjustable Steel Scrapers

TECHNOLOGY SOLUTIONS

  • VisionLink®

POWERTRAIN

  • Cat® C7.1 Engine
  • Air Cleaner, Dual Element
  • Three Speed Throttle Switch including Eco-mode
  • Automatic Speed Control (ASC)
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator / Hydraulic Oil Cooler
  • Dual Braking System
  • Two-Speed Hydrostatic Transmission
  • Limited Slip Differential

ELECTRICAL

  • 24 volt Electrical System
  • 100 ampere Alternator
  • 750 Cold-cranking Amps Battery Capacity

OTHER

  • Lockable Engine Enclosure, Hydraulic and Fuel Tanks
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S·O·S℠ Sampling Values: Engine Oil, Hydraulic Oil, and Coolant
  • Halogen Working Lights (4)

CP17 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Floor Mat, Vinyl Seat
  • ROPS/FOPS Cab with Climate Control, Cloth Seat, Exterior Rear View Mirrors
  • Sun Visor (Cab)
  • Roll-Down Screen (Cab)

VIBRATORY SYSTEM

  • Variable Frequency

TECHNOLOGY SOLUTIONS

  • Measure - Machine Drive Power (MDP)

POWERTRAIN

  • Transmission Guard

OTHER

  • Halogen Working Lights (8)
  • Amber Rotating Beacon

See how CP17 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CP17 Vibratory Soil Compactor

CP17 Vibratory Soil Compactor

CP17 Vibratory Soil Compactor
CP17 Vibratory Soil Compactor

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat Compaction with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CP17

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.