CS7 Vibratory Soil Compactor

Vibratory Soil Compactors CS7 Tier 3

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
15895 lb
7210 kg
Compaction Width
66 in
1676 mm
Gross Power
99.9 hp
74.5 kW

Overview

Dual Pump Propel System

The CS7 is ideally-sized for small compaction jobs or working in tight areas such as trenches or job sites with limited space.

Product Specifications for CS7

Operating Weight - With Cab 15895 lb 7210 kg
Weight - Drum with Cab 7756 lb 3518 kg
Operating Weight - With ROPS/FOPS Canopy 15307 lb 6943 kg
Weight - Drum with ROPS/FOPS Canopy 7460 lb 3384 kg
Compaction Width 66 in 1676 mm
Static Linear Load - With ROPS/FOPS 113 lb/in 20.2 kg/cm
Ground Clearance 16.2 in 411 mm
Curb Clearance 14.5 in 369 mm
Static Linear Load - With Cab 118 lb/in 21 kg/cm
Drum Width 66 in 1676 mm
Travel Speed - Maximum 7 mile/h 11.4 km/h
Turning Radius - Inside Drum Edge 10 ft 3.1 m
Gross Power 99.9 hp 74.5 kW
Net Power - ISO 9249 94.5 hp 70.5 kW
Bore 4.1 in 105 mm
Engine Model Cat C4.4 Cat C4.4
Stroke 5 in 127 mm
Net Power - SAE J1349:2011 93.5 hp 69.7 kW
Wheel Base 8.5 ft 2.6 m
Maximum Height 2.9 ft 9.4 m
Overall Length - With Blade Option 18.4 ft 5.6 m
Overall Width - With Blade Option 7 ft 2.1 m
Drum Width 66 in 1676 mm
Overall Length 16.7 ft 5.1 m
Overall Width 5.9 ft 1.8 m
Drum Diameter 48.1 in 1221 mm
Centrifugal Force - Maximum 29900 lb 133 kN
Variable Frequency Option Range 23.3-31.9 Hz (1400-1914 vpm) 23.3-31.9 Hz (1400-1914 vpm)
Centrifugal Force - Minimum 15000 lb 67 kN
Nominal Amplitude - High 0.063 in 1.59 mm
Vibratory Frequency - Standard 1914 V/m 31.9 Hz
Nominal Amplitude - Low 0.031 in 0.8 mm
Fuel Tank Capacity 37 gal (US) 140 l

CS7 Standard Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Floor Mat, Internal Rear View Mirror, Exterior Rear View Mirrors
  • Vinyl Adjustable Seat with Integrated Console and LCD Display with Lockable Vandalism Guard
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Rear Vision Camera System
  • Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Smooth Drum
  • Dual Amplitude, Single Frequency
  • Pod-Style Eccentric Weight Housings
  • Auto-vibe Function
  • Front Adjustable Steel Scraper

POWER TRAIN

  • Cat C4.4 Engine
  • Air Cleaner, Dual Element
  • Two-Speed Throttle Switch and Eco-mode
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator/Hydraulic Oil Cooler
  • Dual Braking System
  • Two-speed Hydrostatic Transmission

ELECTRICAL

  • 12 volt Electrical System
  • 150 ampere Alternator
  • 1000 Cold-cranking Amps Battery Capacity

OTHER

  • Product LinkTM
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S-O-SSM Sampling Valves: Engine Oil, Hydraulic Oil and Coolant

CS7 Optional Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Cab with Climate Control

VIBRATORY SYSTEM

  • Padfoot Shell Kit (oval or square pads available)
  • Leveling Blade
  • Variable Frequency
  • Dual Adjustable Steel Scrapers

POWER TRAIN

  • Transmission Guard

TECHNOLOGY SOLUTIONS

  • Measure - Compaction Meter Value (CMV)

OTHER

  • Upgraded Halogen Light Package
  • Amber Rotating Beacon

See how CS7 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CS7 Vibratory Soil Compactor

CS7 Vibratory Soil Compactor

CS7 Vibratory Soil Compactor

CS7 Vibratory Soil Compactor
CS7 Vibratory Soil Compactor
CS7 Vibratory Soil Compactor

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CS7

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.