CS12 Vibratory Soil Compactor

Vibratory Soil Compactors CS12

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
25889 lb
11743 kg
Compaction Width
84 in
2134 mm
Gross Power
157.6 hp
117.5 kW

Overview

Productive. Reliable. Durable.

The Cat® CS12 Vibratory Soil Compactor features a smooth drum and is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.

Benefits

Low Operating Costs

Eco-Mode, no-maintenance hitch with sealed-for-life bearings and extended service intervals help keep your operating and maintenance costs low.

Increase Efficiency with Compaction Technology

On-board compaction measurement technology indicates when specifications are met helping to eliminate guesswork, reduce unnecessary passes and minimize rework.

Exceptional Visibility and Comfort

A rear vision camera enhances visibility around the machine and a pivoting seat with integrated controls and tiltable steering console provide an ergonomic work environment.

Product Specifications for CS12

Operating Weight - With Cab 25889 lb 11743 kg
Operating Weight - With Sun Canopy 24394 lb 11065 kg
Operating Weight - With ROPS/FOPS Canopy 25446 lb 11542 kg
Weight - Drum with Cab 13995 lb 6348 kg
Weight - Drum with Sun Canopy 13591 lb 6165 kg
Weight - Drum with ROPS/FOPS Canopy 13792 lb 6256 kg
Note (1) Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator. Cab weights include heat and air conditioning. Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator. Cab weights include heat and air conditioning.
Compaction Width 84 in 2134 mm
Overall Length 19.2 ft 5.9 m
Overall Length - With Blade Option 21 ft 6.4 m
Overall Width 7.5 ft 2.3 m
Overall Width - With Blade Option 8.2 ft 2.5 m
Maximum Height 10.2 ft 3.1 m
Drum Diameter 60.4 in 1534 mm
Optional Blade Height 26.9 in 683 mm
Wheel Base 9.5 ft 2.9 m
Gross Power 157.6 hp 117.5 kW
Engine Power - ISO 14396 155.7 hp 116.1 kW
Net Power - ISO 9249 131.7 hp 98.2 kW
Net Power - SAE J1349:2011 130.1 hp 97 kW
Note (1) Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, and alternator.
Engine Model Cat® C7.1 Cat® C7.1
Emissions U.S. EPA Tier 3, EU Stage IIIA equivalent U.S. EPA Tier 3, EU Stage IIIA equivalent
Stroke 5.3 in 135 mm
Bore 4.1 in 105 mm
Vibratory Frequency - Standard 1830 VPM 30.5 Hz
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm)
Nominal Amplitude - High 0.083 in 2.1 mm
Nominal Amplitude - Low 0.039 in 0.98 mm
Centrifugal Force - Maximum 67653 lb 301 kN
Centrifugal Force - Minimum 31680 lb 141 kN
Static Linear Load - With Cab 166.6 lb/in 29.7 kg/cm
Static Linear Load - With Sun Canopy 161.8 lb/in 28.9 kg/cm
Static Linear Load - With ROPS/FOPS Canopy 164.2 lb/in 29.3 kg/cm
Ground Clearance 17 in 433 mm
Curb Clearance 19.4 in 492 mm
Turning Radius - Inside Drum Edge 12.1 ft 3.7 m
Travel Speed - Maximum 7.1 mile/h 11.4 km/h
Fuel Tank Capacity 63.9 gal (US) 242 l
Cooling System 8.4 gal (US) 31.9 l
Engine Oil - With Filter 4.6 gal (US) 17.4 l
Eccentric Weight Housings (combined) 6.9 gal (US) 26 l
Axle and Final Drives 4.8 gal (US) 18 l
Hydraulic Tank 13.2 gal (US) 50 l
Recyclability 97% 97%

CS12 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Steel Sun Canopy with Handrails, Floor Mat, Vinyl Seat
  • Adjustable Seat with Integrated Console
  • LCD Display with Lockable Vandalism Guard
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Rear Vision Camera System with Color Touchscreen Display
  • High Visibility 50 mm (2 in) Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Smooth Drum
  • Pod-Style Eccentric Weight Housings
  • Dual Amplitude, Single Frequency
  • Auto-vibe Function
  • Single Adjustable Steel Scraper

TECHNOLOGY SOLUTIONS

  • VisionLink®

POWERTRAIN

  • Cat® C7.1 Engine
  • Air Cleaner, Dual Element
  • Three Speed Throttle Switch including Eco-mode
  • Automatic Speed Control (ASC)
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator / Hydraulic Oil Cooler
  • Dual Braking System
  • Two-Speed Hydrostatic Transmission
  • Limited Slip Differential

ELECTRICAL

  • 24 volt Electrical System
  • 100 ampere Alternator
  • 750 Cold-cranking Amps Battery Capacity

OTHER

  • Lockable Engine Enclosure, Hydraulic and Fuel Tanks
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S·O·S℠ Sampling Values: Engine Oil, Hydraulic Oil, and Coolant
  • Halogen Working Lights (4)

CS12 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Floor Mat, Vinyl Seat
  • ROPS/FOPS Cab with Climate Control, Cloth Seat, Exterior Rear View Mirrors
  • Sun Visor (Cab)
  • Roll-Down Screen (Cab)

VIBRATORY SYSTEM

  • Removable Shell Kit - Oval or Square Pads
  • Variable Frequency
  • Dual Adjustable Steel Scrapers
  • Dual Adjustable Polyurethane Scrapers
  • Leveling Blade

TECHNOLOGY SOLUTIONS

  • Measure - Machine Drive Power (MDP)
  • Measure - Compaction Meter Value (CMV)

POWERTRAIN

  • Transmission Guard

OTHER

  • Halogen Working Lights (8)
  • Amber Rotating Beacon

See how CS12 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

CS12 Vibratory Soil Compactor

CS12 Vibratory Soil Compactor

CS12 Vibratory Soil Compactor

CS12 Vibratory Soil Compactor

CS12 Vibratory Soil Compactor

CS12 Vibratory Soil Compactor

CS12 Vibratory Soil Compactor

CS12 Vibratory Soil Compactor

CS12 Vibratory Soil Compactor
CS12 Vibratory Soil Compactor
CS12 Vibratory Soil Compactor
CS12 Vibratory Soil Compactor
CS12 Vibratory Soil Compactor
CS12 Vibratory Soil Compactor
CS12 Vibratory Soil Compactor
CS12 Vibratory Soil Compactor

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Compaction Meter Value (CMV)

    Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

  • Cat Compact with Machine Drive Power (MDP)

    Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

1 - 8 of 9 Items items
Previous Next

Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

Explore Technology

Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CS12

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.