Weights
| Operating Weight - With Cab | 27894 lb 12653 kg |
| Operating Weight - With ROPS/FOPS Canopy | 27555 lb 12499 kg |
| Operating Weight - With Sun Canopy | 27163 lb 12321 kg |
| Weight - Drum with ROPS/FOPS Canopy | 17009 lb 7715 kg |
| Weight - Drum with Sun Canopy | 16857 lb 7646 kg |
| Weight - Drum with Cab | 17104 lb 7758 kg |