CS74B Vibratory Soil Compactor

Vibratory Soil Compactors CS74B

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
35264 lb
16000 kg
Weight - Drum with Cab
23435 lb
10630 kg
Operating Weight - With ROPS/FOPS Canopy
15735 kg
34690 lb

Overview

Reliable. Durable.

The CS74B provides exceptional performance for granular soil compaction applications.

Benefits

Lower Operating Cost

Up to 15% fuel savings with eco-mode, exclusive pod-style vibratory design offering 3 year/3000 hour service intervals, and a no-maintenance hitch with sealed-for-life bearings.

Up To 50% More Efficient

On-board compaction measurement helps take guesswork out of the process with exclusive MDP technology that gives compaction readings; scalable solutions including mapping and machine-to-machine communication keep jobsite connected.

Enhanced Operator Comfort

Visibility is enhanced by the new rear vision camera; standard tiltable steering column gives the operator more flexibility, and our integrated backlit display console turns with seat.

Product Specifications for CS74B

Operating Weight - With Cab 35264 lb 16000 kg
Weight - Drum with Cab 23435 lb 10630 kg
Operating Weight - With ROPS/FOPS Canopy 15735 kg 34690 lb
Weight - Drum with ROPS/FOPS Canopy 15735 kg 34690 lb
Operating Weight - With Steel Sun Canopy 34315 lb 15565 kg
Weight at Drum with Steel Sun Canopy 10440 kg 23016 lb
Weight at Drum with Open Platform 15470 kg 34106 lb
Operating Weight - With Open Platform 15470 kg 34106 lb
Vibratory Frequency - Standard 1680 Hz 1680 Hz
Vibratory Frequency - Standard 28 28
Vibratory Frequency - Ecomode 25.5 25.5
Vibratory Frequency - Ecomode 1527 1527
Variable Frequency Option Range 23.3 - 28 Hz (1400-1680 vpm) 23.3 - 28 Hz (1400-1680 vpm)
Nominal Amplitude - High 0.083 in 2.1 mm
Centrifugal Force - Maximum 74600 lb 332 kN
Nominal Amplitude - Low 0.039 in 0.98 mm
Centrifugal Force - Minimum 37300 lb 166 kN
Engine Model Cat C7.1 Cat C7.1
Gross Power 173.7 hp 129.5 kW
Net Power - ISO 9249 145.5 hp 108.5 kW
Net Power - SAE J1349:2011 143.8 hp 107.2 kW
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Drum Diameter 60.4 in 1534 mm
Drum Width 84 in 2134 mm
Height - With ROPS/FOPS or Cab 10.25 ft 3.11 m
Optional Blade Height 27.1 in 688 mm
Overall Length 19.9 ft 6.05 m
Overall Length - With Blade Option 21.5 ft 6.55 m
Overall Width 7.64 ft 2.33 m
Overall Width - With Blade Option 8.25 ft 2.5 m
Wheel Base 9.5 ft 2.9 m
Compaction Width 84 in 2134 mm
Ground Clearance 17.2 in 437 mm
Static Linear Load - With Cab 278.7 lb/in 49.7 kg/cm
Travel Speed - Maximum 7 mile/h 11.4 km/h
Turning Radius - Inside Drum Edge 12.07 ft 3.68 m
Fuel Tank Capacity 88 gal (US) 332 l
Tires 23.1 x 26 23.1 x 26

CS74B Standard Equipment

NOTE:

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Open Platform with Handrails/Guardrails, Floor Mat
  • Vinyl Adjustable Pivoting Seat with Integrated Console and LCD Display
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Smooth Drum
  • Dual Amplitude, Single Frequency
  • Dual Pod-Style Eccentric Weight Housings
  • Auto-vibe Function
  • Front Adjustable Steel Scraper

POWER TRAIN

  • Cat C7.1 Diesel Engine
  • Air Cleaner, Dual Element
  • Three-Speed Throttle Switch, Eco-mode and Automatic Speed Control
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator/Hydraulic Oil Cooler
  • Dual Braking System
  • Two-speed Hydrostatic Transmission

ELECTRICAL

  • 24 volt Electrical System
  • 100 ampere Alternator
  • 750 Cold-cranking Amps Battery Capacity

OTHER

  • Product Link™
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S•O•S℠ Sampling Valves: Engine Oil, Hydraulic Oil and Coolant

CS74B Optional Equipment

NOTE:

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Steel Sun Canopy
  • ROPS/FOPS Canopy
  • ROPS/FOPS Cab with Climate Control
  • Internal Rear View Mirror
  • External Rear View Mirrors
  • Sun Visor
  • Cab Internal Roll-down Sun Screen

VIBRATORY SYSTEM

  • Padfoot Shell Kit (oval or square pads available)
  • Leveling Blade
  • Variable Frequency
  • Dual Adjustable Steel Scrapers
  • Dual Adjustable Polyurethane Scrapers

POWER TRAIN

  • Transmission Guard

CAT COMPACTION CONTROL TECHNOLOGY

  • Measure - Machine Drive Power and/or CMV
  • Map - SBAS GNSS Mapping
  • Connect - Machine to Machine Communication

OTHER

  • Upgraded Halogen Light Package
  • Rotating Beacon
  • Fuel Fill Access Door

See how CS74B compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CS74B Vibratory Soil Compactor

CS74B Vibratory Soil Compactor

CS74B Vibratory Soil Compactor

CS74B Vibratory Soil Compactor

16-20T Vibratory Soil Compactor Selection Guide

CS74B Vibratory Soil Compactor
CS74B Vibratory Soil Compactor
CS74B Vibratory Soil Compactor
CS74B Vibratory Soil Compactor
16-20T Vibratory Soil Compactor Selection Guide

CS74B Introduction

Machine Drive Power (MDP)

Achieving Quality Compaction

Dual Pump Propel System

Eco-Mode

Shell Kit and Blade Options

Product Link Option

CS74B Introduction
Machine Drive Power (MDP)
Achieving Quality Compaction
Dual Pump Propel System
Eco-Mode
Shell Kit and Blade Options
Product Link Option
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.