DON'T LET ONE OF YOUR SMALLEST PARTS BECOME YOUR WEAKEST LINK
Cat® linkage pins and bearings keep your machine and your work moving, all day, every day. Unlike competitive options, Cat linkage pins and bearings are designed with the machine to strict Caterpillar specifications. That means every joint is a perfect fit delivering precise productivity, longer life and lower operating cost.
ALREADY KNOW WHAT YOU NEED?
						
						
						
					
						
						
						
					
Wheel loaders are no stranger to abrasive and high load conditions. Which is why inspection, maintenance and proper pin replacement are crucial to the performance of your machine. Warn and broken parts or loose bolts can cause inaccuracies leading the operator to an overload or underload situation. Here’s how to safely check the pins and assemblies on your wheel loader and what to look for during inspection.
						
						
						
					
						
						
						
					
						
						
						
					
						
						
						
					
Cat linkage pins are hardened to a deeper level than competitive pins. This makes them stronger and more resistant to high load conditions.
The surface of Cat linkage pins makes them highly resistant to abrasive wear. Ultra-fine surface finishes give smoother performance and lower wear rates.
Where chrome pins are required, outstanding chrome thickness prevents damage to the pin surface, reduces the risk of galling and improves the life of the pin.
 
Caterpillar side-by-side testing with competitive pins reveals:
Poor welds can lead to broken retention systems, resulting in damage to the pin joint. If the pin works its way out of the bore, it could cause major machine damage, work stoppage and downtime.
Linkage pins that aren't as strong as Cat are more likely to fail — and lead to avoidable repairs and downtime. Keep costs low by using genuine Cat linkage pins.