To prevent tire wear, you may carefully inflate your tires and actively work to avoid punctures and abrasions. But do you use your tires efficiently? Auto Set Tires can help with that. It’s a feature enabled during the digging cycle that adds pressure to the front axle to reduce tire slip and wear. See how it can extend the life of your tires.
Estimated read time: 2 minutes
A function of Cat® Payload with Assist for Next Gen Cat medium wheel loaders, Auto Set Tires reduces tire wear by eliminating wheel slip during push-in. Let’s explore how you use it.
HOW TO SET WITH ONE TOUCH
Engage Auto Set Tires on the main touchscreen by selecting the icon under Payload with Assist within the application profile.
The Autodig indicator will illuminate in green when Auto Set Tires is active.
MOMENTARY LIFT COMMAND
Once activated, the system monitors machine parameters to detect contact when digging into material. It then applies a momentary lift command to the bucket. That puts a little added pressure on the front axle, eliminating wheel slip. Auto Set Tires will disengage if you make a lift command that is adequate to set tires while the system is active.
See Auto Set Tires in action:
Estimated watch time: 2 minutes
PRODUCTION AND COST BENEFITS
Learning efficient loading and digging techniques can take a long time for a new operator, and even experienced operators can get rushed, fatigued or distracted. Ensure an efficient push-in by using Auto Set Tires. Benefits include:
Reduced tire wear
Higher bucket fill factors
Better production efficiency
Faster cycle times
Reduced fuel burn
Lower carbon dioxide output
Reduced tire operating costs
AN ALTERNATIVE TO FULL AUTODIG
The Auto Set Tires feature can be used in situations when the full digging automation of the Autodig feature is not desired. Refer to your Operation and Maintenance Manual’s monitoring system section for additional information on accessing the full Assist features menu.
Still have questions? Contact your Cat dealer.
Get the most from your wheel loader with operating tips, safety advice, maintenance help and much more.
How To Adjust Controls To Fit Operator Preference on Cat® 926, 930, 938 Small Wheel Loaders
Learn MoreHow To Utilize Auto Engine Mode on Cat® 926, 930, 938 Small Wheel Loaders
Learn MoreHow To Leverage Multi View 360 Degree Cameras on Cat® 926, 930, 938 Small Wheel Loaders
Learn MoreHow To Utilize Operator Not Present Mode on Cat® 926, 930, 938 Small Wheel Loaders
Learn More