The Cat® 926M:
Comfort and Efficiency Combined
The best seat on your jobsite is now the cab of the Cat® 926M Small Wheel Loader.
The new Cat M-Series small wheelers are packed with features to make your work easier, your operators happier and your productivity higher. Take a look at some of the new controls that make the Cat 926M the best small wheel loader in the industry.
Safety First
Small wheel loader operation starts with safety. Here are a few wheel loader safety tips.
Buckle Up
We mean that literally. The M-Series small wheelers come standard with seat belt notification. So, if you put the machine in gear without buckling your belt, you'll get an icon indication on the dash, as well as a continuous beep to remind you to buckle up.
Operator Controls
The tilt and telescoping steering column is standard in the M-Series small wheeler. So are seat-mounted controls, which move up and down with the operator. The column and controls are fully adjustable to accommodate a wide range of operators, without compromising the operator or wheel loader safety.
Temperature Toughness
Bringing the Heat
The Cat M-Series is built to withstand extreme temperatures on both ends. Operators working in extreme cold climates will appreciate standard heated mirrors and heated rear glass in their wheel loader, all designed to warm things up—on even the frostiest of mornings.
Set It and Forget It
Automatic temperature control enables you to preprogram your small wheel loader for heat, air or whatever your target temperature is. You can choose a fully heated and cooled seat suspension to keep you comfortable all day long.
Room with a View
The mirrors on the M-Series small wheelers are electronically adjustable from the headliner and feature a lower parabolic section, allowing you to see right where the rear tires kiss the ground. Whether you're hugging a trench or loading a trailer, you know exactly where the wheel loader tires are.
As standard, the M-Series has internal mirrors to see the rear counterweight corners. It also has a single-piece panoramic front windshield to help you safely navigate those tight jobsites.
Seeing Bigger
The new primary display on the Cat 926M features a much larger LCD screen, bringing you an indication of forward and reverse as well as speed range.
The updated display also uses icons for features on the small wheel loader like differential locking axles, perfect parallelism, fork mode and park brake. Icons will even indicate coolant and hydraulic temperature, all at a glance.
Seatmatic controls on the M-Series are going to lift, lower, rack and dump, as well as offer directional shifts forward, neutral and in reverse. Auxiliary flow control and differential locking axles are all right at your fingertips to make work easy.
Buttoned Up
The secondary display on the Cat M-Series works in combination with soft-touch buttons—not just to turn features on and off, but also to customize your operator experience to meet your application needs and individual preferences. The help button will explain every feature in detail (and in 22 different languages) so every answer is a max two button-pushes away.
The soft-touch buttons also allow you to enable or disable features on your small wheel loader. A subtle but important thing to note is that some of the soft-touch buttons have a white outline, indicating a two-second push and hold, which allows you to customize that setting through the secondary display. Soft-touch button features on the M-Series include fork mode perfect parallelism, fine mode control, bucket mode and programmable kickouts.
Let’s Do the Work.
The Cat M-Series small wheel loader controls solve every jobsite problem. The updated safety features keep you comfortable all day long, while the customized controls make your work easier and productivity higher. The 926M is packed with everything you need for both you and your business to be successful. Contact your Cat dealer today for even more on the best small wheel loader in the game.
-
Safety Services NEW
Caterpillar Safety Services and consulting can help you achieve new levels of safety by improving your safety culture with industry best practices and technology.
Learn More -
Small Wheel Loader Maintenance
Learn about daily maintenance tips, schedules and simple diagnostics.
Learn More
Connect with Us
In person or online, we're here to help you find the answers you need. Reach out to your local Cat dealer for advice close to home. Sign up for our newsletter to hear from industry experts. Or keep exploring this site for additional information.
Talk to A Dealer
Questions about a specific machine, part or financing? Ask your local Cat dealer.
Contact a Dealer >>
Shop Cat Equipment
Machine models, attachments and more. Shop and price online before visiting your local Cat dealer.
Start Shopping >>
Get Our Newsletter
Business advice. Maintenance tips. How-to videos. Straight to your inbox.
Subscribe Now >>
Keep Exploring
Cat has everything you need to succeed. Read our blog. Connect with a dealer. Browse our machines.
Take Me There >>