If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
ANYTHING A 2,500HP PUMP CAN DO, THE 3,000HP CAT® WS305 CAN DO BETTER
Is frac pumping more difficult today than it was a decade ago? The increase in both pressures and rates across regions would indicate the answer is “yes.” We’re seeing pumping pressures range from 8,000 to 10,000 psi in south and west Texas, 10,000 psi and higher in the northeast U.S. and above 12,000 psi in east Texas and Louisiana. Pumping rates, along with sand volume, are trending up as well.
Tougher pumping demands a tougher pump, and none’s built for the challenge better than the Cat® WS305. This 3,000-horsepower pump can do anything your 2,500-horsepower pump can do — and do it better. Here’s why:
Bonus: Are you considering electric fracking? We’re convinced our Dynamic Gas Blending (DGB) engines deliver a more cost-effective, equally sustainable solution — but we’re here to meet your needs whether you operate traditional or e-frac trailers (or both). The WS305 delivers all the same benefits when paired with electric motors or gas turbines.
Take a look at the numbers to see what the WS305 can do for your operation, then talk to your local Cat dealer about putting this bigger-is-better 3,000-horsepower pump to work on your trailers.