Cat® Underground Truck Bodies
Picking the right truck body for the application is critical to getting more value from your Cat® underground truck. Integral to the truck, Cat underground truck bodies are designed to stand up to the harsh conditions of an underground mine and work as part of your truck system. They are sized to meet payload requirements without compromising vehicle balance, braking or control. With a wide variety of sizes and material densities available, we can offer the right truck body for your truck and your application. When combined with the correct wear liners and plates, and together with the Truck Payload Management System (TPMS), Cat truck bodies can help you achieve the optimal payload.
Critical Body Design Factors
Body Options
Dump Body
Our standard offering, Cat Dump bodies are designed to stand up to the demanding conditions of underground mining to support high machine performance.
Ejector Body
Available for AD30 and AD45 trucks, the Ejector body allows trucks to dump material without raising the body.
Light Material Body
The Light Material Body has a larger capacity to better haul light, loosely-packed material and drive down cost per ton. It is exclusive to the AD63.