Maximize The Value
Of Your DGB

Tech servicing engine in field
Tech servicing engine in field

Cat® Dynamic Gas Blending™ (DGB) Upgrade Kits For Well Service

Upgrade Your Engine Today To Save On Fuel And Costs

The Cat® DGB Upgrade kit for well service delivers next-level performance from existing engines without the cost of replacement. These upgrade kits help optimize power and reliability while meeting sustainability goals, giving lower emission options without compromising throughput.

Explore how Dynamic Gas Blending technology for well service can drive success for your equipment and bottom line, while optimizing the lifecycle of your engine.

The Benefits Of Upgrade Kits

of
of
of

See The Benefits Of DGB

*Results vary based on comparison to T2 or T4 diesel engines.

of

Learn More About How Cat DGB For Well Service Takes Fleet Performance To The Next Level.


Cat Dynamic Gas Blending Brochure

Upgrade Kits For Well Service

Simplify your upgrade with the 3512E DGB Engine Upgrade Kit. This kit reduces fuel costs and provides gaseous fuel compatibility to a wide range of fuel quality.

The DGB solutions upgrade enhances user capabilities for select petroleum engines, maintaining diesel-like performance, engine durability and reliability while reducing fuel costs.

Features

  • Reduced fuel costs (an average of 65% diesel displacement up to a peak of 85% displacement)
  • Advanced control system to monitor performance of each cylinder
  • Improved greenhouse gas (GHG) footprint through optimized combustion tuned to limit uncombusted methane to lower levels
  • Tolerance of fuel to accept a variety of natural gas quality from pipeline grade up to 1,250 BTU/SCF
  • Closed-loop controls provide engine detonation protection

Advantages

  • Accepts a wide range of gaseous fuel quality
  • Consistent with latest factory-built 3512E DGB Engine upgrade
  • Industry-leading diesel fuel savings resulting in lower fuel costs

Benefits

  • Maximizes gas utilization without compromising engine health or reliability
  • Delivers maximum gas consumption over a wide range of engine operating speeds and loads
  • Maintains respective EPA nonroad mobile certification
  • Maintains diesel engine power rating, reliability and transient performance

Shop Upgrade Kits

Enhance your operation experience with the 3512C DGB Engine Upgrade Kit for well service. This kit allows for replacing diesel fuel with natural gas.

Integrating the DGB upgrade kit into existing engines can significantly reduce cost of ownership while enhancing reliability and durability. This kit can maximize diesel displacement without compromising reliability, ensuring your engine operates at peak performance. Additionally, the improved diagnostic capabilities support dependable growth, making it a valuable investment for any operation.

Features

  • Continuous monitoring of engine and DGB systems
  • Broadcast of DGB parameters over J1939
  • Automatically adjusts to varying gas quality
  • Adaptability (e.g., methane number, BTU content, etc.) to operate on a wide range of gaseous fuel
  • Upgrade to single ADEM A4 technology
  • Descriptive diagnostic codes

Advantages

  • Optimized owning and operating expenses by reducing fuel costs
  • Meets U.S. EPA Tier 2 emissions

Benefits

  • Updated engine diagnostics provide enhanced troubleshooting capability
  • Compatible with next generation Cat remote monitoring system
  • Reduced fuel cost (maintains emission compliance and performance)
  • Engine reliability and durability maintained throughout range of operation (no recalibration needed when equipment is moved)
  • Utilization of latest technology

Shop Upgrade Kits

Proven In The Field

Fueled For Growth

Canadian energy services company Trican lowered its fuel spend by turning to Cat Dynamic Gas Blending (DGB) engines.

Read The Post
Cat Dynamic Gas Blending engine for Trican
Cat Dynamic Gas Blending engine for Trican

Cat Dynamic Gas Blending Engines

Explore Cat DGB engines that reduce diesel consumption without sacrificing power.

See The Data
Several dynamic gas blending engines on a jobsite
Several dynamic gas blending engines on a jobsite

DGB Upgrade Kits for Drilling

Retrofit your existing fleet of engines powering your drilling operations to get more fuel flexibility and profitability.

See upgrade kits
Cat Dynamic Gas Blending engines
Cat Dynamic Gas Blending engines

The History of DGB Innovation

See how Dynamic Gas Blending helps operators use less fuel and meet current and future emission guidelines.

See how it works
Cat Dynamic Gas Blending Engine
Cat Dynamic Gas Blending Engine