More Features. Less Fuel.

Cat® K2 Dozers

More Features. Less Fuel.
More Features. Less Fuel.

Cat K2 Small Dozers: Grading Made Easy

Cat K2 Small Dozers with Cat Slope Assist grading technology helps you finish the grade in less time with less effort. Cat K2 Small Dozers are powerful, reliable, maneuverable and easy to operate. Command the increase of your job site productivity by owning and operating Cat K2 Small Dozers with Cat Slope Assist. Take advantage of our special offer today.

 

A mulcher with much more

Combining the foundation of a Caterpillar D3K2 dozer with the rugged design of the Cat HM518 mulcher, the new Cat D3K2 mulcher is ideal for a range of applications in construction, road work and forestry. Fitted with screens and "poly-carb" windows for added protection when mulching, the cab provides 360 degrees of visibility. The D2K2 dozer can be equipped with either a conventional long (XL) undercarriage or a low-ground-pressure (LGP) undercarriage.

View Model
A mulcher with much more
A mulcher with much more

Cat Slope Assist

The Cat Slope Assist feature helps you easily achieve the desired mainfall and blade slopes automatically. The end result is a better quality surface in less time with less effort, regardless of operator experience. Learn how to use the Cat Slope Assist feature on the Cat K2 Small Dozers in this demonstration video. For more information see your Cat dealer today - while special incentives last.

of
of

Advanced Slope Assist Instructional Video Slope Assist can help you finish grade in less time. Learn how to use this new Slope Assist feature on the Cat D3K2, D4K2 and D5K2 Small Dozers in this operating demonstration. This video provides more advanced instruction.

of

Slope Assist Commercial Finish grade in less time with Slope Assist on the new Cat D3K2, D4K2 and D5K2 Small Dozers.

Cat Grade Control Technology

Cat Slope Assist makes grading easy by automatically holding blade angles without the need for any external laser or GPS reference.

Applications include building pads, retention ponds, embankments, slopes, leveling and flat grading.

Learn More
Cat Grade Control Technology
Cat Grade Control Technology
of

D3K2

 
Rated net power

59.7 kW (80hp)

Operating Weight

7958-8403 kg (17,544 - 18,525 lb)

Blade Capacity

1.5 m3 - 1.66m3 (1.96yd3 - 2.17 yd3)

MACHINE SPECS

of

D4K2

 
Rated net power

68.8 kW (92hp)

Operating Weight

8201-8510 kg (18,080 - 18,761 lb)

Blade Capacity

1.5 m3 - 1.85m3 (1.96yd3 - 2.42 yd3)

MACHINE SPECS

of

D5K2

 
Rated net power

77.6 kW (104hp)

Operating Weight

9314-9646 kg (20,534 - 21,266 lb)

Blade Capacity

2.09 m3 - 2.34m3 (2.73yd3 - 2.42 yd3)

MACHINE SPECS

Choose Your Financing Offer With Zero Down On New Small Dozers

Choose Your Financing Offer With Zero Down On New Small Dozers
Choose Your Financing Offer With Zero Down On New Small Dozers

The easiest way to learn more about the K2 Series of dozers? Talk to your Cat dealer.

Learn more about the machine. Your Cat dealer has exclusive information to share about the K2 series of dozers. Not just a recap of product features, but insight and advice on sizing, configuring and equipping a machine - as well as operating, maintaining, repairing and financing it. Inquire about demo opportunities. If you are interested, you may also inquire about a machine demonstration opportunity. To learn more or inquire about a machine demonstration, fill out the form.

true

Please note: The address entered is not suggested. Please try again.

*Financing offer valid from July 1, 2020 through January 31, 2021. 0.9% interest for 60 months financing with zero down payment available only on the following new Cat machines manufactured by Caterpillar Inc.: Skid Steer Loaders, Mini Excavators, Compact Track Loaders, Compact Wheel Loaders, Backhoe Loaders, Small Dozers, Small Wheel Loaders, and Telehandlers and when purchased with a qualifying Cat Customer Value Agreement (CVA). A qualifying CVA includes the Maintenance Parts Kits for 3 years/1,500 hours (exception: the Small Wheel Loader includes a parts kit for 3 years/3,000 hours); TA1 Inspection; Product LinkTM; and a Powertrain, Hydraulics and Technology Equipment Protection Plan (EPP) for 3 years/3,000 hours on Skid Steer Loaders, Mini Excavators, Compact Track Loaders, Compact Wheel Loaders, Backhoe Loaders, Small Dozers, Small Wheel Loaders and Telehandlers. The maintenance parts included cover the first 1,500 hours (estimated 3 years) of machine utilization. The kit contains one set of parts for regular planned maintenance under normal operating conditions. In some severe applications where maintenance parts need to be replaced more frequently, the additional parts will be at the customer’s expense. Excludes dealer labor, wear parts, S•O•SSM and fluids (final drive oil is included for Compact Track Loaders, and Mini Excavators). The fluids not included are oils, grease, coolant, friction modifiers, additives, etc. All excluded items are available at participating dealers at an additional cost and should be negotiated with the dealer. For details on the exact parts list for your specific machine, please contact your local dealer. Financing, zero down, and published rate terms are only available through Cat Financial for customers meeting credit approval and subject to Cat Financial offered terms and conditions. Not all buyers will qualify. Higher rates may apply for buyers with lower credit rating and lesser qualifications. Offer available only at participating Cat dealers. Flexible payment terms available to those who qualify. Offer is available to customers in the USA and Canada only. Offer subject to machine availability. Offer may change without prior notice and additional terms and conditions may apply. Contact your Cat dealer for details.

**Financing offers valid from July 1, 2020 through January 31, 2021. 0.0% interest for 60 months financing with zero down payment available only on the following new Cat machines manufactured by Caterpillar Inc.: Skid Steer Loaders, Mini Excavators, Compact Track Loaders, Compact Wheel Loaders, Backhoe Loaders, Small Dozers, Small Wheel Loaders, and Telehandlers. Financing, zero down, and published rate terms are only available through Cat Financial for customers meeting credit approval and subject to Cat Financial offered terms and conditions. Not all buyers will qualify. Higher rates may apply for buyers with lower credit rating or lesser qualifications. Offer available only at participating Cat dealers. Flexible payment terms available to those who qualify. Offer is available to customers in the USA and Canada only. Offer subject to machine availability. Offer may change without prior notice and additional terms and conditions may apply. Contact your Cat dealer for details.