Cat compact wheel loader
Cat compact wheel loader

Cat® Wheel Loaders: Handle Your World

If you’re looking for wheel loaders with superior performance, efficiency, safety and comfort, keep on scrolling.


 

Featured Models

  • Maximum Gross Power
    74.7 hp
    55.7 kW
    Operating Weight
    14617 lb
    6632 kg
    Bucket Capacities
    0.75-1.55 m³ (1.0-2 yd³)
    0.75-1.55 m³ (1.0-2 yd³)

    Checking Price

    908

    Learn More
  • Maximum Gross Power
    121 hp
    90 kW
    Operating Weight
    21742 lb
    9865 kg
    Bucket Capacities
    1.3-3.5 m3 (1.7-4.6 yd3)
    1.3-3.5 m3 (1.7-4.6 yd3)

    Checking Price

    920

    Learn More

Do More with Cat Wheel Loaders.

Is it bragging to say our wheel loaders are by far the most innovative? Safety comes first, with excellent visibility and machine control. And, with the most comfortable cabs in the industry, you might want to get one for your living room. To top it all off, Cat® wheel loaders are packed with intuitive features designed to improve the efficiency and productivity of all operators, even the most experienced. It’s time to make our bragging rights yours.

Watch the enhanced performance, safety, comfort and efficiency of the Cat compact and small wheel loaders in action.


 

of


 

 

There's A Compact Wheel Loader To Tackle Any Job.

 

The proof is in these top-of-the-line specs.

Here’s the compact power, maneuverability and versatility you need to make tough jobs look easy.

  • Maximum Gross Power
    48 hp
    36 kW
    Operating Weight
    9200 lb
    4173 kg
    Bucket Capacities
    0.6-1 m3 (0.8-1.3 yd3)
    0.6-1 m3 (0.8-1.3 yd3)

    903

    Learn More
  • Maximum Gross Power
    42 hp
    31 kW
    Operating Weight
    9414 lb
    4270 kg
    Bucket Capacities
    0.6-1 m3 (0.8-1.3 yd3)
    0.6-1 m3 (0.8-1.3 yd3)

    903D

    Learn More
  • Maximum Gross Power
    74.7 hp
    55.7 kW
    Operating Weight
    12628 lb
    5730 kg
    Bucket Capacities
    0.75-1.55 m³ (1.0-2 yd³)
    0.75-1.55 m³ (1.0-2 yd³)

    Checking Price

    906

    Learn More
  • Maximum Gross Power
    74.7 hp
    55.7 kW
    Operating Weight
    12765 lb
    5792 kg
    Bucket Capacities
    0.75-1.55 m³ (1.0-2 yd³)
    0.75-1.55 m³ (1.0-2 yd³)

    Checking Price

    907

    Learn More

 

The Small Wheel Loader Specs You've Been Wanting. 

 

Not to brag, but these numbers are looking good. 

When it comes to power and performance, these wheel loaders are anything but small.

  • Rated Gross Power - SAE J1995
    170 hp
    127 kW
    Operating Weight
    27972 lb
    12688 kg
    Bucket Capacities
    1.9-5 m3 (2.5-6.5 yd3)
    1.9-5 m3 (2.5-6.5 yd3)

    926

    Learn More
  • Rated Gross Power - SAE J1995
    170 hp
    127 kW
    Operating Weight
    31124 lb
    14117 kg
    Bucket Capacities
    1.9-5 m3 (2.5-6.5 yd3)
    1.9-5 m3 (2.5-6.5 yd3)

    Checking Price

    930

    Learn More
  • Rated Gross Power - SAE J1995
    191 hp
    143 kW
    Operating Weight
    35528 lb
    16115 kg
    Bucket Capacities
    1.9-5 m3 (2.5-6.5 yd3)
    1.9-5 m3 (2.5-6.5 yd3)

    Checking Price

    938

    Learn More


 


Get the most of your Cat® Compact and Small Wheel Loaders. 

 

Operating tips, safety insights, attachment guides, maintenance advice, helpful support and more—our exclusive resource library is yours to make the most of.

 

Compact Wheel Loader               Small Wheel Loader
 
of

Shop Cat® Equipment

The right Cat® machine models, the right attachments, and more. If you’re looking to price and build before you buy at your local Cat dealer, this is the right place for you.
 

Start Shopping
Computer with mini excavator jumping out of the screen
Computer with mini excavator jumping out of the screen

It’s a World of Innovation.

Surpassing expectations is how we operate. So, if you’re looking for a compact or small wheel loader that checks all the boxes, you’re in the right place.

A Safe Jobsite Is a Productive Jobsite.

Operating safely within a jobsite means less downtime and higher morale. Cat compact and small wheel loaders come standard with excellent, all-around visibility, even to the cutting edge or fork tines. For everything else, you’ve got options to meet your needs:

  • Front and rearview camera—available on the 906–938M
  • Multiple lighting options for all conditions—available on the 906–938M
of

Your Machine + Our Support

Make the most of your Cat compact or small wheel loader. We’ve got the efficiency-increasing attachments, cutting-edge technology and next-level upgrade kits that help you get the job done.

Upgrade Your Wheel Loader

of

We have upgrades for your compact or small wheel loader to fit any situation, including:

  • security systems
  • kickout sensors
  • extra guarding
  • hi-flow jumper lines
  • quick couplers

Retrofit Your Compact Wheel Loader

Retrofit Your Small Wheel Loader



Attachments

of

If you have a job to do, we have an attachment to make it easier and more efficient. So, get more done with less effort.

Compact Wheel Loader Attachments

Small Wheel Loader Attachments



 

Additional Resources and More

The proof is in the material you happen to be moving and loading. Or, in this case, how much material you can move with Cat compact and small wheel loaders. If you like moving and loading dirt, waste or aggregate efficiently and safely, this section is for you—full of real-life customer testimonials, helpful articles and downloadable brochures.

Customer Stories and More

of

Landscaping Yard - Cat 908 Next Generation Compact Wheel Loader

of

Industrial Waste - Cat 908 High Lift Next Generation Compact Wheel Loader

of

Cat 906 Next Generation Compact Wheel Loader Removing Snow

of

Cat 908 High Lift at Work on a Dairy Farm - Next Generation Cat Compact Wheel Loaders

of

Cat 914 Compact Wheel Loader Customer Story – Gould Construction (Glenwood Springs, CO)

of

Cat 914, 920 Waste Handlers Overview

of

Cat 926M Small Wheel Loader Customer Story – Longs Peak Dairy (Pierce, CO)

of

What our customers are saying - Cat 930M Ag Handler with High Dump Bucket

of

Cat 938M Aggregate Handler Customer Story – Martin Marietta (Columbia, SC)

of

Cat 938M Small Wheel Loader Customer Story – Copart (Dunn, NC)

of

Cat 938M Small Wheel Loader Customer Story – South Carolina Pole & Piling (Columbia, SC)


Financing provided by Caterpillar Financial Services Corporation. 

Offer valid from January 1, 2026 through June 30, 2026. Offer only available on purchases of new backhoe loaders, telehandlers, small dozers, and small wheel loaders sold by participating Cat dealers to customers in the USA or Canada. Purchase and machine delivery must occur by June 30, 2026. Offer subject to machine availability. Offer is subject to credit approval by Caterpillar Financial Services Corporation for US customers, and Caterpillar Financial Services Limited for Canadian customers. Not all customers will qualify. Offer may change without prior notice and cannot be combined with any other offers. Additional terms and conditions may apply. Contact your Cat dealer for more details.

©2026 Caterpillar. All Rights Reserved. CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

Sign up for the news, insights and savings you need.

Be the first to learn about the latest in innovative cat products, technology, services and special offers.

Get Signed Up

Connect with Us

In person or online, we're here to help you find the answers you need. Reach out to your local Cat dealer for advice close to home. Sign up for our newsletter to hear from industry experts. Or keep exploring this site for additional information.

Talk to A Dealer

Questions about a specific machine, part or financing? Ask your local Cat dealer.

Contact a Dealer >>

Shop Cat Equipment

Machine models, attachments and more. Shop and price online before visiting your local Cat dealer.

Start Shopping >>

Get Our Newsletter

Business advice. Maintenance tips. How-to videos. Straight to your inbox.

Subscribe Now >>

Keep Exploring

Cat has everything you need to succeed. Read our blog. Connect with a dealer. Browse our machines.

Take Me There >>