For Release in North America and Europe: November 2019
Release Number: 847PR19
The factory-built Cat® D3K2 Mulcher combines the solid foundation of the D3K2 dozer with the ruggedly designed Cat HM518 mulcher to take on a mix of small-to-medium-diameter material in a wide range of applications, including right-of-way construction/maintenance, site development, tree management, and fire-break clearing. Available with either a conventional long (XL) undercarriage or a low-ground-pressure (LGP) undercarriage, the machine works efficiently in soft underfoot conditions, on slopes, and in rough terrain. For added utility, the mulcher can be removed and an optional Cat VPAT (variable-pitch/angle/tilt) blade installed.
The D3K2 Mulcher now comes standard with a reversing fan which automatically changes air flow direction periodically to purge debris from the radiator and enclosures. The reversing fan is beneficial as it reduces the time required to clean debris from the machine and ultimately optimizes machine uptime.
The width of the HM518 mulcher, featuring a 72-in (1822 mm) wide drum, is matched to the operating width of the D3K2 for optimum efficiency and productivity. Finished debris size depends on the type of material being processed and the time allowed for multiple passes.
Operator safety and comfort are priorities in the design of the D3K2 Mulcher. The pressurized cab, with 360-degree visibility, is fitted with screens and "poly-carb" windows for added protection when mulching. The pressure gauge mounted to the mulcher frame allows the operator to easily monitor mulcher performance, and the hydraulically adjustable push guard and hydraulically operated front hood provide an added measure of safety. An air suspension seat (with seat-mounted controls) reduces operator fatigue and promotes high production.
Caterpillar markets the D3K2 Mulcher as a complete model configuration, and the HM518 mulcher cannot be retrofitted to standard D3K2 dozer models.
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2019 Caterpillar. All Rights Reserved.
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
|
|