GSV420 4-Tine, 600-Liter Orange Peel Grapple

Orange Peel Grapples GSV420 4-Tine, 600-Liter Orange Peel Grapple

Request A Price Shop Now

Key Specs

Capacity
0.75 yd³
600 l
Maximum Lift Capacity
17637 lb
8000 kg
Shell Type Options
Semi-open
Semi-open

Overview

Cat® GSV Orange Peel Grapples include models and sizes for a wide range of applications. With faster cycle times and increased capacities, GSV Grapples allow you to move more while spending less. A more efficient product design increases the grapple's overall productivity and reduces maintenance costs. The addition of a GC model to this product line provides an economical option while delivering the same Cat quality you expect.

Product Specifications for GSV420 4-Tine, 600-Liter Orange Peel Grapple

Capacity 0.75 yd³ 600 l
Maximum Lift Capacity 17637 lb 8000 kg
Shell Type Options Semi-open Semi-open
Operating Weight 2441 lb 1107 kg
Tine Count 4 4
Material Handler Minimum 20 ton (US) 20 ton (US)
Material Handler Maximum 30 ton (US) 30 ton (US)
Excavator Minimum 14 ton (US) 14 ton (US)
Excavator Maximum 21 ton (US) 21 ton (US)

See how GSV420 4-Tine, 600-Liter Orange Peel Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

GSV420-600 with semi-open tines

GSV425 with semi-open tines

GSV425 on a MH3040 working a scrap application

Built for scrap and bulk material handling, Orange Peel Grapples excel with irregular, heavy loads like metal, rock, and waste

Hydraulic tines provide superior grip and penetration

High-capacity and continuous rotation are perfect for scrap yards and transfer stations

GSV425 on a MH3040

GSV425 on a MH3040 working a scrap application

GSV420-600 with semi-open tines
GSV425 with semi-open tines
GSV425 on a MH3040 working a scrap application
Built for scrap and bulk material handling, Orange Peel Grapples excel with irregular, heavy loads like metal, rock, and waste
Hydraulic tines provide superior grip and penetration
High-capacity and continuous rotation are perfect for scrap yards and transfer stations
GSV425 on a MH3040
GSV425 on a MH3040 working a scrap application

GSV 4-Tine Orange Peel Grapples | Introduction Video

GSV 4-Tine Orange Peel Grapples | Customer Testimonial

GSV 4-Tine Orange Peel Grapples | Introduction Video
GSV 4-Tine Orange Peel Grapples | Customer Testimonial

Check out current offers for the GSV420 4-Tine, 600-Liter Orange Peel Grapple

View More Offers