GSM50 5-Tine, 1250-Liter Orange Peel Grapple

Orange Peel Grapples GSM50 5-Tine, 1250-Liter Orange Peel Grapple

Request A Price Find Dealer

Key Specs

Capacity
1.63 yd³
1250 l
Maximum Lift Capacity
44092 lb
20000 kg
Shell Type Options
Open, Semi-open, Closed
Open, Semi-open, Closed

Overview

Cat® GSM Orange Peel Grapples include our largest models and sizes for a wide range of applications. With these large capacities, GSM Grapples allow you to move more while spending less.

Product Specifications for GSM50 5-Tine, 1250-Liter Orange Peel Grapple

Capacity 1.63 yd³ 1250 l
Maximum Lift Capacity 44092 lb 20000 kg
Shell Type Options Open, Semi-open, Closed Open, Semi-open, Closed
Operating Weight 7053 lb 3199 kg
Tine Count 5 5
Material Handler Minimum 40 ton (US) 40 ton (US)
Material Handler Maximum 65 ton (US) 65 ton (US)
Excavator Minimum 30 ton (US) 30 ton (US)
Excavator Maximum 45 ton (US) 45 ton (US)

See how GSM50 5-Tine, 1250-Liter Orange Peel Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Photos

Photos

Photos

Photos

Photos

Photos
Photos
Photos
Photos
Photos

Check out current offers for the GSM50 5-Tine, 1250-Liter Orange Peel Grapple

View More Offers