| Capacity | 0.75 yd³ 600 l |
| Maximum Lift Capacity | 17637 lb 8000 kg |
| Shell Type Options | Semi-open, Closed Semi-open, Closed |
| Operating Weight | 2820 lb 1279 kg |
| Tine Count | 5 5 |
| Material Handler Minimum | 20 ton (US) 20 ton (US) |
| Material Handler Maximum | 30 ton (US) 30 ton (US) |
| Excavator Minimum | 14 ton (US) 14 ton (US) |
| Excavator Maximum | 21 ton (US) 21 ton (US) |
Orange Peel Grapples GSV520 5-Tine, 600-Liter Orange Peel Grapple
Request A Price Find DealerKey Specs
- Capacity
- 0.75 yd³
- 600 l
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
Overview
Cat® GSV Orange Peel Grapples include models and sizes for a wide range of applications. With faster cycle times and increased capacities, GSV Grapples allow you to move more while spending less. A more efficient product design increases the grapple's overall productivity and reduces maintenance costs. The addition of a GC model to this product line provides an economical option while delivering the same Cat quality you expect.
Features At A Glance
- Move more tons per hour with faster cycle times.
- Increase hydraulic flow capacity up to 160 percent with a new rotation system.
- Improve your overall fill factor up to 140-200 percent because of refined tine curvature.
- Cat Machines are pre-programmed with optimum performance settings for your grapple to maximize the pairing and efficiency of the machine and grapple.
- Grapple life is prolonged because of lighter, force distributing cast pieces in place of welds.
- Prevent cylinders from overextending, and avert unnecessary wear on hinge points and tine tips with heavy duty, abrasion resistant upper and lower stops on the grapple's housing.
- Strength you can count on. Solid construction inner tines and tips are built of high grade steel, resisting abrasion and metal-on-metal wear. Hinge points are cast eliminating weak points on the frame.
- Increase wear life with easy to replace, cast tine tips.
- Spend more time working with decreased maintenance time.
- Usage before first service interval is increased up to 250 percent and ground level grease points are safer and easier to use.
- Integral hydraulic components have been rerouted, decreasing tension on hoses and eliminating interference with materials.
- Easy access to the hydraulics makes maintenance quicker, so more time can be spent moving materials.
- An optional cylinder guard is available to protect hydraulic hoses from materials.
- Maintain a safe working environment by using the Mounting Bracket Aid which allows the bracket to stay in an upright position while installing the grapple to the machine.
- Meet your specific needs with semi-open or closed tine style options.
- Semi-open tines work best for applications where larger steel scrap or pipes and beams are being moved.
- Closed tines are optimal for smaller, shredded materials.
- GC Grapples are lighter, which make them the ideal choice for recycling applications.
- Standard Grapples have been optimized for large and shredded scrap materials.
Product Specifications for GSV520 5-Tine, 600-Liter Orange Peel Grapple
See how GSV520 5-Tine, 600-Liter Orange Peel Grapple compares against frequently compared products.
Grapples
GSV520 5-Tine, 600-Liter Orange Peel Grapple
Selected
- Capacity
- 0.75 yd³
- 600 l
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
Grapples
GSV520 5-Tine, 500-Liter Orange Peel Grapple
- Capacity
- 0.65 yd³
- 500 l
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
Grapples
GSV520 5-Tine, 750-Liter Orange Peel Grapple
- Capacity
- 1.00 yd³
- 750 m³
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed