Photos

Orange Peel Grapples GSV520 5-Tine, 400-Liter Orange Peel Grapple

Request A Price Find Dealer

Key Specs

Capacity
0.50 yd³
400 l
Maximum Lift Capacity
17637 lb
8000 kg
Shell Type Options
Semi-open, Closed
Semi-open, Closed

Overview

Cat® GSV Orange Peel Grapples include models and sizes for a wide range of applications. With faster cycle times and increased capacities, GSV Grapples allow you to move more while spending less. A more efficient product design increases the grapple's overall productivity and reduces maintenance costs. The addition of a GC model to this product line provides an economical option while delivering the same Cat quality you expect.

Product Specifications for GSV520 5-Tine, 400-Liter Orange Peel Grapple

Capacity 0.50 yd³ 400 l
Maximum Lift Capacity 17637 lb 8000 kg
Shell Type Options Semi-open, Closed Semi-open, Closed
Operating Weight 2676 lb 1214 kg
Tine Count 5 5
Material Handler Minimum 20 ton (US) 20 ton (US)
Material Handler Maximum 30 ton (US) 30 ton (US)
Excavator Minimum 14 ton (US) 14 ton (US)
Excavator Maximum 21 ton (US) 21 ton (US)

See how GSV520 5-Tine, 400-Liter Orange Peel Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Photos

Photos

Photos

Photos

Photos

Photos
Photos
Photos
Photos
Photos

Check out current offers for the GSV520 5-Tine, 400-Liter Orange Peel Grapple

View More Offers